LSC 205ZKE 3101DAS X

Limit Switch Box ATEX

Item number: 88618033
Description
Type LSC Limit switch box for quarter turn actuators
Switch 205 Proximity switch, 2-wire, NAMUR, ATEX ia IFM, NS5002
Accessory Z Accessory
Werkstoff Gehäuse / Anbausatz KE Plastic housing Stainless steel mounting kit
Electrical connection 3101 M20 cable gland
Option da Venting screw for outdoor use
SIL S SIL 1-3 (IEC 61508:2010)
Special version X ATEX(2014/34/EU), IECEx

The GEMÜ LSC limit switch box is suitable for mounting to manually and pneumatically operated quarter turn valves. It is also fitted with an optical position indicator for visual confirmation of position.

  • Adjustable switch point tolerances
  • Compact, solid housing
  • Can be attached to all quarter turn valves in accordance with the VDI/VDE 3845 standard interface
  • Simple mounting and retrofitting to quarter turn actuators
  • Up to four position feedback messages
  • Solenoid valve connection (optional)
  • 3D optical position indicator (optional)
  • OPEN/CLOSE LED display (optional)
  • Low temperatures to -40 °C (optional)