805R65D332214 175 9000

Variable area flowmeter

Item number: 88414423
Description
Type 805 Variable area flowmeter, PP float, (series 800)
RoHS conformance R Conformance to RoHS
DN 65 DN 65
Body configuration D Straight through tube
Connection type 33 Union end with inch insert - BS (socket)
Metering tube material 22 PSU
O-ring material 14 EPDM
Union material 1 Insert PVC-U, union nut PP grey
Metering tube size 75 Conus 75
Measuring range 9000 Maximum measuring range of flowmeter
Medium Wasser Water
Temperature 20°C Medium temperature
Scale minimum 0,75 Lower measuring range limit of scale
Scale maximum 9 Upper measng range limit of scale
Unit m³/h Cubic metres per hour

​The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.

  • Good level of accuracy, simple operation
  • Clear and large size printed scale
  • ATEX version available as an option
  • Over 500 standard scales and 13,000 special scales are available with further scales on request
  • Corrosion-resistant plastic parts