343 40M1137 5C1L0 1A

Multi-port globe valve, mot.

Item number: 88668999
Description
Type 343 Multi-port globe valve, electrically operated, electro-mechanical hollow shaft actuator, body with flanged connection, eSyDrive
DN 40 DN 40
Body configuration M Multi-port version
Connection type 11 Flange EN 1092, PN 40, form B, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1
Valve body material 37 1.4408, investment casting
Seat seal 5 PTFE
Voltage / Frequency C1 24 V DC
Control module L0 OPEN/CLOSE, positioner and process controller
Actuator version 1A Actuator size 1

The GEMÜ 343 eSyDrive is a motorized 3/2-way globe valve with a hollow shaft electric actuator. The eSyDrive hollow shaft actuator can be operated as On/Off or with integrated positioner or process controller. The valve spindle is sealed by a self-adjusting gland packing. This provides a low-maintenance and reliable valve spindle seal even after an extended period of operation. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integral optical and electrical position indicator is standard.

  • Linear control characteristics can be implemented
  • Force and speed are variably adjustable
  • Extensive diagnostic facilities
  • Operable via web interface eSy-Web
  • Integral optical position indicator and LED high visibility display
  • Suitable for vacuum up to 20 mbar (a)