537 50D 837140 1 2645

Globe valve, manual

Item number: 88419299
Description
Type 537 Globe valve, manually operated, plastic handwheel
DN 50 DN 50
Body configuration D 2/2-way body
Connection type 8 Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material 37 1.4408, investment casting
Seat seal 14 EPDM
Control function 0 Manually operated
Actuator version 1 Actuator size 1
Execution type 2645 Design free from PTFE.

The GEMÜ 537 2/2-way globe valve has an ergonomically designed plastic handwheel and is manually operated. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A handwheel extension available as an option enables installation of the valve in insulated pipelines.

  • High flow rates and compact design
  • Continuous series with SG iron and stainless steel bodies
  • Can be retrofitted with a pneumatic actuator
  • Seat seal made of PTFE or PTFE/fibreglass
  • Suitable for vacuum up to 20 mbar (a)
  • Handwheel locknut for fixing the spindle, in order to set a continuous flow rate