GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

GEMÜ C32

Pressure gauge

  • Description
  • Features
  • Technical specifications

The GEMÜ C32 pressure measurement device is an electronic pressure measurement device. The pressure measurement device is equipped with a digital display and a ceramic capacitive sensor. This sensor is isolated from the process by a double diaphragm system. No pressure transmission fluid is required. The body is made from PFA/PTFE and can be directly integrated into the pipe system by flare unions.

  • Minimal deadleg
  • No transmission fluid "Dry solution"
  • Non-metallic ultra pure ceramic sensor
  • Vented double diaphragm isolates the sensor
  • No additional auxiliary power required
  • 5 different units of pressure can be freely set
  • Production, assembly, calibration and packaging in cleanroom ISO 6
  • Connection: Flare; NPT thread
  • Actuator: With bare shaft
  • Body material: PFA; PTFE
  • Max. operating pressure: 10 bar
  • Max. media temperature: 60 ° C
  • Nominal sizes: DN 4; DN 6; DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4''); DN 25 (1'')

Product video

Clean room plant Emmen

02:09 min
1229 Views
Online since 18.09.2015