GEMÜ 1240

Electrical position indicator

  • Description
  • Features
  • Technical specifications

The GEMÜ 1240 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably detected electronically and fed back via microswitches or proximity switches, using play-free and non-positive mounting. The product has been designed specially for valves with a stroke of 5 to 75 mm.

  • Position feedback via microswitches, optionally via 2-wire NAMUR proximity switches or 3-wire proximity switches
  • Adjustable switch point tolerances using locking levers
  • Can be fitted to GEMÜ valves or third-party actuators
  • Ambient temperature:0 to 60 °C
  • Linear measuring range :5 to 75 mm
  • Supply voltages:24 V DC | 250 V AC | 8 V DC
  • Protection class:IP 67
  • Electrical connection type:M16 cable gland
  • Switch types:2-wire proximity switch (NAMUR) | Microswitch | 3-wire proximity switch
  • Conformities:EAC

Product news

07.02.2022

Valve automation for modern plant control systems