GEMÜ 1241

Electrical position indicators

  • Description
  • Features
  • Technical specifications

The GEMÜ 1241 combi switchbox is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and fed back via the play-free and non-positive mounting by means of a 2-wire proximity switch (NAMUR).

  • Position feedback via 2-wire proximity switch (NAMUR)
  • Adjustable switch point tolerances using locking levers
  • Can be fitted to GEMÜ valves or third-party actuators
  • Explosion protection for zone 1 and 21
  • Ambient temperature:0 to 60 °C
  • Linear measuring range :5 to 75 mm
  • Supply voltages:8 V DC
  • Protection class:IP 67
  • Electrical connection type:M16 cable gland | M12 plug
  • Switch types:2-wire proximity switch (NAMUR)
  • Conformities:ATEX | IECEx