Ingelfingen-based valve specialist GEMÜ has expanded the areas of application for the GEMÜ C12A electrical position indicator. The GEMÜ C12A electrical position indicator is available with immediate effect in a design that can be fitted to the pneumatically operated GEMÜ C60 CleanStar diaphragm valve in actuator sizes 1, 2 and 3. This expansion supplements the existing option of fitting it to the GEMÜ C50 iComLine series by adding another valve series.
The GEMÜ C12A uses a forked photoelectric sensor for contactless detection of the open position of the valve and transmits an electrical signal to the plant control system. The compact and cost-effective design makes it particularly advantageous in installation situations when there is little space.
The electrical position indicator is available separately as a retrofit kit, including fastening fixtures.
Alternatively, it can also be ordered pre-mounted on the corresponding GEMÜ C60 CleanStar diaphragm valve. It has the electrical protection class IP 64 and is powered by a 24 V DC connection.
