Configuration files

Product documentation

Configuration files

This page offers all current configuration files for download. If you require an older or different version, please speak to your contact person or contact us by telephone or e-mail.

To download the file, right-click the file name that is underlined in red (in a standard configuration for a PC mouse). A window then opens. Select "Save target as...". Within the new window which opens, navigate to where you want to save the file, change the file type, if required, and confirm your selection.

GEMÜ eSyDrive

File typeName
.zip (.gud) Version 1.1.0.3GEMÜ eSysDrive V1.1.0.3.zip
.zip (.gud) Version 1.1.0.2GEMÜ eSysDrive V1.1.0.2.zip
.zip (.gud) Version 1.1.0.1GEMÜ eSysDrive V1.1.0.1.zip
.zip (.gud) Version 1.1.0.0GEMÜ eSyDrive_V1.1.0.0.zip

GEMÜ eSyStep Regler

File typeName
.zip (iodd) Version 1.0.0.2GEMÜ_eSyStep_Ctrl_IODD_V1.0.0.2.zip

GEMÜ eSyStep AUF/ZU

File typeName
.zip (iodd) Version 1.0.0.1GEMÜ_eSyStep_OC_IODD_V1.0.0.1.zip

GEMÜ 1235/1236

File type
.zip (iodd)GEMÜ 1235_1236 IO-LINK_IODD_V1.0
.zip (iodd)GEMÜ 1235_1236 IO-LINK_IODD_V1.1

 

 

GEMÜ 1436 cPos

File typeName
.zip (.eds)GEMÜ 1436_DeviceNet.zip
.zip (.gsd)GEMÜ 1436_Profibus DP.zip

GEMÜ 3030

File typeName
.zip (.gsd)GEMÜ 3030_Profibus DP.zip

 

 

GEMÜ 4221/4222

File typeName
.zip (.eds)GEMÜ 4221_4222 DeviceNet_EDS_V1.2.zip

GEMÜ 1242

File type
.zip (eds)GEMÜ 1242 DeviceNet_EDS_V1.0
.zip (iodd)GEMÜ 1242 IO-LINK_V1.1
.zip (eds)GEMÜ 1242_Rev1_0

GEMÜ 3140

zip (iodd) files
GEMÜ 3140

Absolute pressure (A)


Relative pressure (R)


Measuring range up to


Measuring range up to
Electrical output signal:6 bar10 bar40 bar6 bar10 bar40 bar
PNP, NPN, 4-20mA, 0-10V, IO-Link switchable (PNAV)FileFileFileFileFileFile

GEMÜ 3240

File typeName
.zip (.iodd)3240_7_PNAV.zip
.zip (.iodd)3240_20_PNAV.zip