GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

GEMÜ 762

Ball valve with bare shaft

  • Description
  • Features
  • Technical specifications

The GEMÜ K762 metal one-piece 2/2-way ball valve has a bare shaft.

  • High flow rates
  • Full-flow bore
  • Compact design
  • TA-Luft compliant
  • Connection: Flange
  • Actuator: Manual
  • Body material: 1.4408, investment casting
  • Max. operating pressure: 16 bar
  • Max. media temperature: 180 ° C
  • Min. media temperature: -20 ° C
  • Nominal sizes: DN 15 (1/2''); DN 20 (3/4''); DN 25 (1''); DN 32 (1 1/4''); DN 40 (1 1/2''); DN 50 (2''); DN 65 (2 1/2''); DN 80 (3''); DN 100 (4'')