The GEMÜ code 29 diaphragm is a one-piece peroxide-cured EPDM diaphragm that has been developed for use in industrial applications. The diaphragm displays reduced setting behaviour and signs of wear, which enables high switching cycles and therefore an increased service life. The GEMÜ code 29 EPDM diaphragm is suitable for use with abrasive media. The diaphragm is specifically compounded for GEMÜ and manufactured within the GEMÜ Group.
- Fabric-reinforced
- Low signs of wear and optimized setting behaviour
- High performance capability thanks to improved positioning of the fabric insert
- Greatly reduced adhesive behaviour (no adhesion on the valve seat) of the diaphragm as a result of new material compounding
- Extremely long service life thanks to good material properties
- Simple and defined mounting thanks to the threaded pin that is vulcanised in place with integrated screw-in stop
- Media temperature :-10 to 100 °C
- Sterilization temperature:Not sterilizable
- Diaphragm material:EPDM
- Diaphragm sizes:10 | 20 | 25 | 40 | 50 | 65 | 80 | 100 | 125 | 150 | 200
- Vacuum:up to 70 mbar (absolute)