GEMÜ 3220 is a temperature transducer which converts the physical variable temperature proportionally into an electrical signal.
- Simple installation
- Linear output signal
- Fast response time
- Good long term stability
- Media wetted parts made of high-grade plastic and ceramics
- Installation in standard union tees
- Connection: Male thread
- Max. operating pressure: 10 bar
- Max. media temperature: 60 ° C
- Min. media temperature: -10 ° C

Product applications
Product news
24.01.2020