GEMÜ 800
800
  • Connection types:Flange | Spigot | Union end
  • Measuring range - Liquids:0,5 to 33000 l/h
  • Measuring range - Gases:0,2 to 450 Nm³/h
  • Error of measurement:± 1% of final value and ± 3% of measured value
  • Media temperature :-20 to 120 °C
  • Operating pressure :0 to 15 bar
  • Nominal sizes:DN 20 to 65
  • Metering tube materials:PA | PSU | PVC-U
  • Float materials:1.4571 (316 Ti) | PP | PVC-U | PVDF
  • Conformities:EAC
GEMÜ 840
840
  • Connection types:Spigot
  • Measuring range - Liquids:2500 to 50000 l/h
  • Error of measurement:
  • Media temperature :5 to 90 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 65 to 65
  • Metering tube materials:PVC-U
  • Float materials:PP | PVC-U
  • Conformities:EAC
GEMÜ 850
850
  • Connection types:Flange | Spigot | Union end
  • Measuring range - Liquids:0,1 to 1600 l/h
  • Measuring range - Gases:0,02 to 37,5 Nm³/h
  • Error of measurement:± 1% of final value and ± 3% of measured value
  • Media temperature :-20 to 120 °C
  • Operating pressure :0 to 15 bar
  • Nominal sizes:DN 10 to 25
  • Metering tube materials:PA | PSU | PVC-U, transparent
  • Float materials:1.4571 (316 Ti) | PP | PVC-U | PVDF
  • Conformities:ATEX | EAC