Type
Filter
490: Butterfly valve, bare shaft Edessa
DN
Filter
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
100: DN 100
125: DN 125
150: DN 150
200: DN 200
250: DN 250
300: DN 300
350: DN 350
400: DN 400
450: DN 450
500: DN 500
600: DN 600
Body configuration
Filter
L: Flange-mounted version (Lug), length FTF EN 558 series 20
W: Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure
Filter
1: 6 bar
2: 10 bar
Connection type
Filter
2: PN 10 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
3: PN 16 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
D: ANSI B16.5, Class 150, face-to-face dimension FTF EN 558 series 20, For LUG housing / threaded holes UNC thread
G: JIS 10 K, face-to-face dimension FTF EN 558, series 20
Body material
Filter
3: EN-GJS-400-18-LT (GGG-40.3), epoxy coated 120 µm
4: 316L
8: S355J2+N (temperature down to -20 °C)
Disc/shaft material
Filter
C: Stainless steel, PFA encapsulated, electrically conductive
F: 1.4462, DUPLEX, steel, polished, Ra 0.8 µm (DN40-DN200)
G: CF3M / AISI 316L / 1.4404, electropolished, Ra ≤ 0.4 µm
H: Materials for Hastelloy C butterfly valve discs – Code H: DN040: 2.4602 or 2.4819 DN050–150: 2.4602 or 2.4819 DN200 and above: 2.4602 or 2.4819 Shaft/washer assembly only available as a welded assembly Material selection subject to availability
J: 316L / 1.4404, polished, Ra ≤ 0.8 µm
P: Stainless steel, PFA encapsulated, FDA approval
S: 1.4469, DUPLEX, steel, for DN 40 - DN 200 (disc/shaft), 1.4404 / 316L, stainless steel, for DN 250 - DN 1200 (disc), 1.4462, DUPLEX, steel, for DN 250 - DN 1200 (shaft)
T: 37035
Shut-off seal material
Filter
5D: mPTFE/FKM (steam)
5E: mPTFE/EPDM (FDA certification)
5F: mPTFE/FKM
5S: mPTFE/silicone (FDA certification)
FD: PTFEf/FKM (steam) FDA, EC regulation 1935/2004
FE: PTFEf/EPDM FDA, EC regulation 1935/2004
FF: PTFEf/FKM FDA, EC regulation 1935/2004
FS: PTFEf/MVQ FDA, EC regulation 1935/2004
LE: TFM/EPDM (FDA certification), electrically conductive
LF: TFM/FKM, electrically conductive
LS: TFM/silicone (FDA certification), electrically conductive
PE: PTFE/EPDM (FDA certification)
PF: PTFE/FKM (FDA certification)
PS: PTFE/silicone (FDA certification)
UE: UHMWPE/EPDM
US: UHMWPE/silicone
Actuator flange
Filter
F05: F05, flange type DIN EN ISO 5211
F07: F07, flange type DIN EN ISO 5211
F10: F10, flange type DIN EN ISO 5211
F12: F12, flange type DIN EN ISO 5211
F14: F14, flange type DIN EN ISO 5211
F16: F16, flange type DIN EN ISO 5211
Shaft connection and size
Filter
D09: Square, diagonal, WAF 9 mm
D11: Square, diagonal, WAF 11 mm
D14: Square, diagonal, WAF 14 mm
D17: Square, diagonal, WAF 17 mm
L19: Square, parallel, WAF 19 mm
L22: Square, parallel, WAF 22 mm
L27: Square, parallel , WAF = 27 mm
L36: Square, parallel, WAF 36 mm
L46: Square, parallel, WAF 46 mm
Execution type
Filter
OHNE: None
0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
0104: Media wetted parts cleaned for high purity media and packed in plastic bag
1299: Butterfly valve with leak detection hole
1507: Ra ≤ 0.6 µm mechanically polished material, surface finish data refers to media wetted surfaces
1891: Butterfly valve body painted with 2K-epoxy paint RAL 9005 (jet black), layer thickness 120 µm
1913: Butterfly valve body painted with 2K-epoxy paint RAL7035 (light grey), layer thickness 240-280 µm, AA4003 Instructions Coating EN12944-5-C5M V6
1955: Butterfly valve body painted with 2K-epoxy paint RAL5011 (steel blue), layer thickness 120 µm
Special execution
Filter
OHNE: None
X: ATEX certification
Y: ATEX certification (in the piping system)
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability