Type
Filter
497: Butterfly valve, manually operated Edessa
DN
Filter
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
100: DN 100
125: DN 125
150: DN 150
200: DN 200
250: DN 250
300: DN 300
350: DN 350
400: DN 400
450: DN 450
500: DN 500
600: DN 600
Body configuration
Filter
L: Flange-mounted version (Lug), length FTF EN 558 series 20
W: Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure
Filter
1: 6 bar
2: 10 bar
Connection type
Filter
2: PN 10 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
3: PN 16 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
D: ANSI B16.5, Class 150, face-to-face dimension FTF EN 558 series 20, For LUG housing / threaded holes UNC thread
G: JIS 10 K, face-to-face dimension FTF EN 558, series 20
Body material
Filter
3: EN-GJS-400-18-LT (GGG-40.3), epoxy coated 120 µm
4: 316L
8: S355J2+N (temperature down to -20 °C)
Disc/shaft material
Filter
C: Stainless steel, PFA encapsulated, electrically conductive
F: 1.4462, DUPLEX, steel, polished, Ra 0.8 µm (DN40-DN200)
G: CF3M / AISI 316L / 1.4404, electropolished, Ra ≤ 0.4 µm
H: Materials for Hastelloy C butterfly valve discs – Code H: DN040: 2.4602 or 2.4819 DN050–150: 2.4602 or 2.4819 DN200 and above: 2.4602 or 2.4819 Shaft/washer assembly only available as a welded assembly Material selection subject to availability
J: 316L / 1.4404, polished, Ra ≤ 0.8 µm
P: Stainless steel, PFA encapsulated, FDA approval
S: 1.4469, DUPLEX, steel, for DN 40 - DN 200 (disc/shaft), 1.4404 / 316L, stainless steel, for DN 250 - DN 1200 (disc), 1.4462, DUPLEX, steel, for DN 250 - DN 1200 (shaft)
T: 37035
Shut-off seal material
Filter
5D: mPTFE/FKM (steam)
5E: mPTFE/EPDM (FDA certification)
5F: mPTFE/FKM
5S: mPTFE/silicone (FDA certification)
FD: PTFEf/FKM (steam) FDA, EC regulation 1935/2004
FE: PTFEf/EPDM FDA, EC regulation 1935/2004
FF: PTFEf/FKM FDA, EC regulation 1935/2004
FS: PTFEf/MVQ FDA, EC regulation 1935/2004
LE: TFM/EPDM (FDA certification), electrically conductive
LF: TFM/FKM, electrically conductive
LS: TFM/silicone (FDA certification), electrically conductive
PE: PTFE/EPDM (FDA certification)
PF: PTFE/FKM (FDA certification)
PS: PTFE/silicone (FDA certification)
UE: UHMWPE/EPDM
US: UHMWPE/silicone
Control function
Filter
0: Manually operated
Actuator version
Filter
CAHL09: Hand lever, aluminium
CAHL11: Hand lever, aluminium
CAHL14: Hand lever, aluminium
CAHL17: Hand lever, aluminium
GB1P14S: Gearbox Handwheel diameter 140 mm Shaft material V2A
GB232: Gearbox, aluminium die-cast housing
GB2P20S: Gearbox Handwheel diameter 200 mm Shaft material V2A
GB3P25S: Gearbox Handwheel diameter 250 mm Shaft material V2A
GB5P40S: Gearbox Handwheel diameter 400 mm Shaft material V2A
GB7W60S: Gearbox Handwheel diameter 600 mm Shaft material V2A
GB880N: Gearbox, cast iron
GB8W60S: Gearbox Handwheel diameter 600 mm Shaft material V2A
SHL09: Hand lever, stainless steel
SHL11: Hand lever, stainless steel
SHL14: Hand lever, stainless steel
SHL17: Hand lever, stainless steel
SHL19: Hand lever, stainless steel
SHL22: Hand lever, stainless steel
Execution type
Filter
OHNE: None
0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
0104: Media wetted parts cleaned for high purity media and packed in plastic bag
1299: Butterfly valve with leak detection hole
1507: Ra ≤ 0.6 µm mechanically polished material, surface finish data refers to media wetted surfaces
1913: Butterfly valve body painted with 2K-epoxy paint RAL7035 (light grey), layer thickness 240-280 µm, AA4003 Instructions Coating EN12944-5-C5M V6
1926: Butterfly valve body powder coated, RAL 9006 (white aluminium), layer thickness 120 µm
1955: Butterfly valve body painted with 2K-epoxy paint RAL5011 (steel blue), layer thickness 120 µm
5143: Mounting parts in VA4, Attention! Danger of galling! Customer must provide for this!
7084: K-NR 1913, K-NR 5143, 1913 - Butterfly valve body painted with 2K-epoxy paint RAL7035 (light grey), Coating thickness 240µm - 280µm AA4003 Instructions Coating EN12944-5-C5M V6 5143 - Mounting parts in A4
Special execution
Filter
OHNE: None
X: ATEX certification
Y: ATEX certification (in the piping system)
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability