GEMÜ Code 5Q

PTFE/EPDM diaphragm

  • Technical specifications
  • Seal material
  • Conformities: BSE/TSE; EHEDG; FDA; Oxygen; Ozone resistance; Reg. (EU) No. 10/2011; Regulation (EC) No. 1935/2004; TA Luft (German Clean Air Act); USP
  • Max. operating pressure: 10 bar
  • Max. media temperature: 100 ° C
  • Min. media temperature: -10 ° C
  • Sterilisation temperature: max. 150 °C