GEMÜ Q51

Motorized pinch valve

  • Description
  • Features
  • Technical specifications

The GEMÜ Q51 2/2-way pinch valve is a electrically operated as a positioner. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the tube holder's contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools.

  • Position indicator for precision control applications
  • Fast, safe tube replacement
  • Tube replacement about digital interface
  • On-site end position programming
  • Simple replacement of inserts and compressors for various tube sizes with the same actuator
  • Minimized strain on the tube due to the optimized compressor
  • Several installation options possible in the plant thanks to the mounting flange or female thread on the body
  • Media temperature:Please observe the tube manufacturer's specifications
  • Ambient temperature:Actuator: 0 to 40 °C, Tube: Please observe the tube manufacturer's specifications
  • Operating pressure:max. 4,5 bar, Please observe the tube manufacturer's specifications
  • Tube outside diameter:1/4'' | 3/8'' | 7/16'' | 1/2''
  • Tube's inside diameter:1/8'' | 1/4''
  • Body materials:1.4404 | PA6
  • Supply voltage:24 V DC
  • Actuating speed:Max. 2 mm/s
  • Protection class:IP 65

Product news

10.09.2024

New GEMÜ Q51 pinch valve