GEMÜ 629 eSyLite

Motorized diaphragm valve

  • Description
  • Features
  • Technical specifications

The GEMÜ R629 eSyLite 2/2-way diaphragm valve is motorized. It is available as an open/close version. An integral optical position indicator is standard. The self-locking actuator holds its position in the event of power supply failure.

  • Motorized linear actuator for Open/Close applications
  • Self-locking spindle actuator
  • Safety shut-down integrated
  • Standard optical position indicator and manual override
  • Integrated emergency power supply module (optional)
  • Electrical position indicator GEMÜ 1215 (optional)
  • Media temperature:-10 to 80 °C
  • Ambient temperature:-10 to 50 °C
  • Operating pressure :0 to 6 bar
  • Nominal sizes:DN 4 to 40
  • Body configurations:2/2-way body | i-body | Multi-port body | T body | Tank valve body | Welding configuration
  • Connection types:Clamp | Flange | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | SMS
  • Body materials:1.4408, investment casting material | 1.4408, investment casting material, PFA lined | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material | CW614N, brass | CW617N, brass | EN-GJS-400-18-LT, SG iron material | EN-GJS-400-18-LT, SG iron material with hard rubber lining | EN-GJS-400-18-LT, SG iron material, PFA lined | EN-GJS-400-18-LT, SG iron material, PP lined
  • Body lining:Hard rubber | PFA | PP
  • Diaphragm materials:CR | EPDM | FKM | NBR | PTFE/EPDM
  • Supply voltage:24 V DC
  • Actuating speed:Max. 2 mm/s
  • Protection class:IP 65
  • Conformities:Belgaqua | EAC | EHEDG | FDA | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006

Product news

02.03.2022

New variety of GEMÜ eSyLite motorized actuator