GEMÜ SU40 SUMONDO

Pneumatic actuator for single-use valves

  • Description
  • Features
  • Technical specifications
  • Accessories

The pneumatically operated GEMÜ SU40 actuator guarantees a high level of performance and a long service life thanks to its high-quality stainless steel components. The actuator is joined to the media wetted GEMÜ SUB unit, comprising a valve body and welded sealing diaphragm, by means of a clamp connection.After use, the media wetted GEMÜ SUB unit can easily be disconnected from the actuator and replaced. The actuator remains in the plant.

  • Impact resistant, corrosion resistant
  • Integral optical position indicator
  • Wide range of adaptation options for add-on components and accessories
  • Tried-and-tested, reliable actuator design (remains in system)
  • Hermetic separation between medium and actuator
  • Autoclavable actuator
  • Media temperature :5 to 40 °C
  • Ambient temperature:0 to 40 °C
  • Operating pressure :0 to 4,9 bar
  • Nominal sizes:DN 8 to 25
  • Connection types:Clamp | Hose barb
  • Body materials:PP-R, natural
  • Diaphragm materials:TPE
  • Conformities:EAC | USP

Fitting Accessories