GEMÜ 9428

Motorized quarter turn actuator

  • Description
  • Features
  • Technical specifications
  • Accessories

The product is a motorized quarter turn actuator. The actuator is designed for DC or AC operating voltages. A manual override and an optical position indicator are integrated as standard. The torque in the end positions is increased. This enables a closing curve matched to the valves.

  • Low weight
  • Integrated manual override
  • Standard integral optical position indicator
  • Robust and low-wear because of the mechanically stable design
  • Ambient temperature:-10 to 60 °C
  • Torques:6 to 55 Nm
  • Supply voltages:100 - 250 V, 50/60 Hz | 12 V AC, 50/60 Hz | 12 V DC | 230 V AC, 50 Hz | 24 V AC, 50/60 Hz | 24 V DC

Fitting Accessories

Product news

28.01.2022

Expansion of the GEMÜ 9428 motorized quarter turn actuator

Product news

19.07.2022

GEMÜ 9428 with higher protection class available with immediate effect