Type
Filter
F40: Stainless steel PD valve, pneumatic
DN-1
Filter
6: DN 6
8: DN 8
10: DN 10
15: DN 15
20: DN 20
25: DN 25
Body configuration
Filter
D: 2/2-way body
E: Angle valve body
G: linearized body
T: T body
Connection type, spigot 1
Filter
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
82: Clamps DIN 32676 series B
86: Clamp DIN 32676 series A
88: Clamp ASME BPE, for pipe ASME BPE
Valve body material
Filter
41: 1.4435 (316L), block material
43: 1.4435 (BN2), block material, Δ Fe < 0.5%
C3: 1.4435, investment casting
Seal material
Filter
5: PTFE
Adaption valve body
Filter
1: Adaption for PD size 1
3: Adaption for PD size 3
4: Adaption for PD size 4
Control function
Filter
1: Normally closed (NC)
2: Normally open (NO)
Actuator version
Filter
0N: Actuator without accessories, with standard spring set
1N: Actuator with M12x1 thread for accessories with standard spring set
DN-2
Filter
OHNE
6: DN 6
8: DN 8
10: DN 10
15: DN 15
20: DN 20
25: DN 25
Connection type, spigot 2
Filter
OHNE
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
82: Clamps DIN 32676 series B
86: Clamp DIN 32676 series A
88: Clamp ASME BPE, for pipe ASME BPE
A1: Aseptic grooved flange DIN 11864-NF, for pipe DIN 11866 series A and EN 10357 series A
Bypass
Filter
OHNE
15: 1.5 mm bypass bore
30: 3.0 mm bypass bore
35: 3.5 mm bypass bore
40: 4.0 mm bypass bore
52: 5.2 mm bypass bore
60: 6.0 mm bypass bore
70: 7.0 mm bypass bore
Execution type
Filter
1502: Ra ≤ 0.8 µm for media wetted surfaces, in accordance with DIN 11866 H3, mechanically polished internal
1503: Ra ≤ 0.8 μm for media wetted surfaces, in accordance with DIN 11866 HE3, electropolished internal/external
1536: Ra ≤ 0.4 µm for media wetted surfaces, in accordance with DIN 11866 H4, mechanically polished internal
1537: Ra ≤ 0.4 μm for media wetted surfaces, in accordance with DIN 11866 HE4, electropolished internal/external
SF3: Ra Max. 0.76 μm (30 μin.) for media wetted surfaces, according to ASME BPE SF3, mechanically polished internal
Seat diameter
Filter
F: 11 mm
H: 20 mm
M: 34 mm
Regulating cone
Filter
OHNE
F: equal-percentage, Kv value: 1.3m³/h
H: equal-percentage, Kv value: 4.7m³/h
M: equal-percentage, Kv value: 12m³/h
Special version
Filter
OHNE
M: Special version for 3A
CONEXO
Filter
OHNE
C: Integrated RFID chip for electronic identification and traceability