Type
Filter
543: Angle seat globe valve, electrically operated, eSyStep
DN
Filter
6: DN 6
8: DN 8
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
Body configuration
Filter
D: 2/2-way body
Connection type
Filter
0: Spigot DIN
1: Threaded socket DIN ISO 228
6: Threaded spigot DIN 11851
9: Threaded spigot DIN ISO 228
16: Spigot DIN EN 10357 series B (edition 2014; formerly DIN 11850 series 1)
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
37: Spigots SMS 3008
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
80: Clamp ASME BPE, face-to-face dimension FTF ASME BPE
82: Clamp DIN 32676 series B, face-to-face dimension FTF EN 558 series 1
86: Clamp DIN 32676 series A, face-to-face dimension FTF EN 558 series 1
3C: Threaded socket Rc ISO 7-1, EN 10226-2, JIS B 0203, BS 21, end-to-end dimension ETE DIN 3202-4 series M8
3D: Threaded socket NPT, end-to-end dimension ETE DIN 3202-4 series M8
Valve body material
Filter
34: 1.4435, investment casting
37: 1.4408, investment casting
40: 1.4435 (F316L), forged body
C2: 1.4435, investment casting
Seat seal
Filter
5: PTFE
10: 1.4404
5G: PTFE, glass fibre reinforced
Voltage / Frequency
Filter
C1: 24 V DC
Control module
Filter
A5: ON/OFF actuator, additional end position indicators configured for emergency power supply module (NC)
A6: ON/OFF actuator, additional end position indicators configured for emergency power supply module (NO)
AE: ON/OFF actuator, additional end position indicators
S0: Positioner
S5: Positioner, configured for emergency power supply module (NC)
S6: Positioner, configured for emergency power supply module (NO)
Regulating cone
Filter
OHNE
RA205: 0,1 m³/h - linear with red. seat
RA409: 0,1 m³/h - mod.EQ with red. seat
RA410: 0.16 m³/h - mod. EQ with red. seat
RB213: 0,16 m³/h - linear with red. seat
RB214: 0,25 m³/h - linear with red. seat
RB215: 0,4 m³/h - linear with red. seat
RB409: 0.25 m³/h - mod. EQ with red. seat
RB410: 0.4 m³/h - mod. EQ with red. seat
RC209: 0,63 m³/h - linear with red. seat
RC210: 1 m³/h - linear with red. seat
RC410: 0.63 m³/h - mod. EQ with red. seat
RC411: 1 m³/h - mod. EQ with red. seat
RD211: 1,6 m³/h - linear with red. seat
RD212: 1,6 m³/h - linear with red. seat
RD411: 1.6 m³/h - mod. EQ with red. seat
RD412: 1.6 m³/h - mod. EQ with red. seat
RE213: 2,5 m³/h - linear with red. seat
RE214: 2,5 m³/h - linear with red. seat
RE215: 2,5 m³/h - linear with red. seat
RE413: 2.5 m³/h - mod. EQ with red. seat
RE414: 2.5 m³/h - mod. EQ with red. seat
RE415: 2.5 m³/h - mod. EQ with red. seat
RF215: 4 m³/h - linear with red. seat
RF216: 4 m³/h - linear with red. seat
RF217: 4 m³/h - linear with red. seat
RF415: 4 m³/h - mod. EQ with red. seat
RF416: 4 m³/h - mod. EQ with red. seat
RF417: 4 m³/h - mod. EQ with red. seat
RG217: 6,3 m³/h - linear with red. seat
RG218: 6,3 m³/h - linear with red. seat
RG219: 6,3 m³/h - linear with red. seat
RG220: 6,3 m³/h - linear with red. seat
RG417: 6.3 m³/h - mod. EQ with red. seat
RG418: 6.3 m³/h - mod. EQ with red. seat
RG419: 6.3 m³/h - mod. EQ with red. seat
RG420: 6.3 m³/h - mod. EQ with red. seat
RH217: 10 m³/h - linear with red. seat
RH218: 10 m³/h - linear with red. seat
RH219: 10 m³/h - linear with red. seat
RH220: 10 m³/h - linear with red. seat
RH417: 10 m³/h - mod. EQ with red. seat
RH418: 10 m³/h - mod. EQ with red. seat
RH419: 10 m³/h - mod. EQ with red. seat
RH420: 10 m³/h - mod. EQ with red. seat
RJ213: 16 m³/h - linear with red. seat
RJ214: 16 m³/h - linear with red. seat
RJ215: 16 m³/h - linear with red. seat
RJ413: 16 m³/h - mod. EQ with red. seat
RJ414: 16 m³/h - mod. EQ with red. seat
RJ415: 16 m³/h - mod. EQ with red. seat
RK209: 25 m³/h - linear with red. seat
RK210: 25 m³/h - linear with red. seat
RK409: 25 m³/h - mod. EQ with red. seat
RK410: 25 m³/h - mod. EQ with red. seat
RM205: 40 m³/h - linear with red. seat
RM405: 40 m³/h - mod.EQ with red. seat
RS400: 5 m³/h - linear
RS401: 5 m³/h - linear
RS402: 10 m³/h - linear
RS403: 10 m³/h - linear
RS404: 15 m³/h - linear
RS405: 15 m³/h - linear
RS406: 24 m³/h - linear
RS407: 38 m³/h - linear
RS409: 50 m³/h - linear
RS420: 5 m³/h - mod.EQ
RS421: 5 m³/h - mod.EQ
RS422: 10 m³/h - mod.EQ
RS423: 10 m³/h - mod.EQ
RS424: 15 m³/h - mod.EQ
RS425: 15 m³/h - mod.EQ
RS426: 24 m³/h - mod.EQ
RS427: 38 m³/h - mod.EQ
RS429: 50 m³/h - mod.EQ
RS440: 2,7 m³/h - linear
RS441: 2,7 m³/h - linear
RS442: 6.3 m³/h - linear
RS443: 6.3 m³/h - linear
RS444: 13,3 m³/h - linear
RS445: 13,3 m³/h - linear
RS446: 35,6 m³/h - linear
RS448: 50 m³/h - linear
RS460: 2.7 m³/h - mod.EQ
RS461: 2.7 m³/h - mod.EQ
RS462: 6.3 m³/h - mod.EQ
RS463: 6.3 m³/h - mod.EQ
RS464: 13.3 m³/h - mod.EQ
RS465: 13.3 m³/h - mod.EQ
RS466: 35.6 m³/h - mod.EQ
RS468: 50 m³/h - mod.EQ
Execution type
Filter
OHNE
0108: Media wetted parts free from paint-wetting impairment substances, spindle seal PTFE K-no. 0108 = K-no. 2013 and K-no. 0101
1903: Internal <= Ra 0.6 µm mechanically polished, external surface electrolytically gloss polished
1904: Internal <= Ra 0.8 µm mechanically polished, external surface electrolytically gloss polished
1908: Spindle seal PTFE-PTFE, surface 1903
1909: Internal <= Ra 0.4 µm mechanically polished, external surface electrolytically gloss polished
1930: Spindle seal PTFE-PTFE surface 1904
Actuator version
Filter
0A: Actuator size 0
0E: Actuator size 0, seat diameter 9 mm
0K: Actuator size 0
1A: Operator size 1
1K: Operator size 1
Special version
Filter
OHNE
CONEXO
Filter
OHNE
C: Integrated RFID chip for electronic identification and traceability