Type
Filter
R480: Butterfly valve, bare shaft, body with C5-M coating (min. 250 µm) and integrated leakage groove, blow-out proof shaft with dust protection, multi-mounted thanks to PTFE bush, multiple seal system with insertion slope, material is easy to read when installed
DN
Filter
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
100: DN 100
125: DN 125
150: DN 150
200: DN 200
250: DN 250
300: DN 300
350: DN 350
400: DN 400
450: DN 450
500: DN 500
600: DN 600
Body configuration
Filter
L: Flange-mounted version (Lug), length FTF EN 558 series 20
U: Double flange version (U-Section), length FTF EN 558 series 20
W: Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure
Filter
0: 3 bar
1: 6 bar
2: 10 bar
3: 16 bar
Connection type
Filter
1: PN 6 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
2: PN 10 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
3: PN 16 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
D: ANSI B16.5, Class 150
G: JIS 10 K, face-to-face dimension FTF EN 558, series 20
H: Flange BS 10 Tab D, face-to-face dimension FTF EN 558 series 20
S: Flange BS 10 Tab E, face-to-face dimension FTF EN 558 series 20
T: Flange AS 2129 Tab D, face-to-face dimension FTF EN 558, series 20
U: Flange AS 2129 Tab E, face-to-face dimension FTF EN 558, series 20
Body material
Filter
2: EN-GJS-400-15 (GGG-40), epoxy coated 250 µm
Disc material
Filter
A: 1.4408 / ASTM A351 CF8M
B: 1.4408, polished, roughness Ra 0.6-3.2, excluded disc lettering
C: 1.4408, HALAR coated
D: 1.4469 / ASTM GR5A
R: EN-GJS-400-15 (GGG-40), RILSAN PA11 coated
Shaft material
Filter
1: 1.4021 / AISI 420
Liner material
Filter
C: ECO
E: EPDM
F: SBR-AB/P (abrasion resistant)
J: NBR (DVGW-Gas certification)
N: NBR
U: NBR (FDA/1935-2004- certification), white
V: FKM
W: EPDM (drinking-water-compliant)
Z: EPDM-HT (FDA/1935-2004 certification)
Liner fixing
Filter
L: Liner loose
Actuator flange
Filter
F03: F03, flange type DIN EN ISO 5211
F05: F05, flange type DIN EN ISO 5211
F07: F07, flange type DIN EN ISO 5211
F12: F12, flange type DIN EN ISO 5211
F14: F14, flange type DIN EN ISO 5211
F16: F16, flange type DIN EN ISO 5211
Actuator flange
Filter
OHNE: None
05: F05, flange type DIN EN ISO 5211
07: F07, flange type DIN EN ISO 5211
10: F10, flange type DIN EN ISO 5211
Shaft connection and size
Filter
D09: Square, diagonal, WAF 9 mm
D11: Square, diagonal, WAF 11 mm
D14: Square, diagonal, WAF 14 mm
D17: Square, diagonal, WAF 17 mm
D22: Square, diagonal, WAF 22 mm
D27: Square, diagonal, WAF 27 mm
D36: Square, diagonal, WAF 36 mm
D46: Square, diagonal, WAF 46 mm
Execution type
Filter
OHNE: None
0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
0107: Valve free of oil and grease, cleaned on the media side and packed in a PE bag
1892: Butterfly valve body coated, RAL 5015, sky blue
1925: Butterfly valve body, powder-coated, RAL 1023, Traffic yellow
6061: Aluminum label, black anodized, laser inscribed, riveted to the body
Special execution
Filter
OHNE: None
A: ACS certification
B: BELGAQUA certification
D: DVGW-Wasser certification
G: DVGW gas certification
N: NSF 61 water certification
O: Special version for oxygen Maximum medium temperature: 100 °C, operating pressure limited in accordance with product label data Media wetted materials cleaned and grease as well as seal with test based on DIN EN 1797/ISO 21010
P: ASME B31.3
S: DNV GL certification
W: WRAS certification
X: explosion protection
Y: Explosion protection (in the piping system)
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability