GEMÜ N186

Pressure retaining valve

  • Technical specifications
  • Connection: Flange; Spigot; Union end
  • Seal material
  • Body material: PP-B, grey; PVC-U, grey; PVDF
  • Conformities: EAC
  • Max. operating pressure: 10 bar
  • Max. media temperature: 100 ° C
  • Min. media temperature: -20 ° C
  • Nominal sizes: DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4''); DN 25 (1''); DN 32 (1 1/4''); DN 40 (1 1/2''); DN 50 (2'')