- Company
- Products
- Valve designs
- Butterfly valves
- CONEXO - Valves with RFID
- Pressure control valves
- Fittings & tubes
- Ball valves
- Solenoid valves
- Electric valves
- Multi-port valve blocks
- Diaphragm valves
- Diaphragms
- Diaphragm globe valves
- Control valves
- Check valves
- Globe Valves
- Single-Use Valves
- Valve actuators
- Pilot valves
- Bottom outlet and container valves
- Accessories valve designs
- Valve knowledge
- Measurement and control engineering
- Customer solutions
- Medical
- LEAP INTO THE FUTURE
- Applications
- Download
- Service
- News
- Contacts
- Home
- Products
- Valve designs
- Butterfly valves
- CONEXO - Valves with RFID
- Pressure control valves
- Fittings & tubes
- Ball valves
- Solenoid valves
- Electric valves
- Multi-port valve blocks
- Diaphragm valves
- Diaphragms
- Diaphragm globe valves
- Control valves
- Check valves
- Globe Valves
- Single-Use Valves
- Valve actuators
- Pilot valves
- Bottom outlet and container valves
- Accessories valve designs
- Diaphragms
- General informationFor sterile and hygienic applicationsFor abrasive and contaminated mediaReplacement diaphragms
Top GEMÜ quality for all sterile and industrial applications
GEMÜ manufactures, installs and delivers diaphragms for full bore diaphragm valves and diaphragm valves with a sealing weir.
The following applies in relation to all original GEMÜ diaphragms:
- Production and quality control in accordance with high GEMÜ standards
- Special compound in accordance with original GEMÜ specifications and in-house development of the compound
- Testing on our own test rigs, in accordance with the requirements of the pharmaceutical sector among others
- Manufacture by the GEMÜ group or through certified suppliers with connections to GEMÜ going back many years
For sterile and hygienic applications: seal system
GEMÜ developed its seal system for diaphragm valves with a sealing weir up to DN100 over three decades ago. A circular sealing bead in the valve body creates a defined external sealing point. This minimizes the ring-shaped gap between the diaphragm and the valve body and makes this seal system particularly suitable for applications in the pharmaceutical, biotechnology and cosmetics industries.
Available materials: EPDM, PTFE (no industrial standard but improved composition)/EPDM; further materials depending on the scope of application
Traceability of GEMÜ diaphragms
GEMÜ diaphragms for diaphragm valves in the weir-type design can be ordered individually packed with an inspection certificate and thus traced. With our GEMÜ CONEXO system, we also offer captive identification – even after removal from the packaging or from the warehouse. This involves the relevant diaphragm being equipped with an RFID chip. IT infrastructure comprising a mobile and stationary software solution is also required. Thanks to serialisation, the components are uniquely traceable and can be identified in the plant at any time using an RFID reader.
For abrasive and contaminated media: Full bore diaphragm valves and lined diaphragm valves
The minimal deadleg internal contour and the support of the diaphragm by a compressor provides optimum flow conditions and the best seal properties on GEMÜ full bore diaphragm valves. Lined diaphragm valves from GEMÜ combined with a suitable seal material offer even better resistance to numerous lyes, acids and other corrosive, abrasive and contaminated media.
Available materials: NBR, CR, natural rubber and EPDM
Replacement diaphragms from GEMÜ
for aseptic and industrial processes
Diaphragms are wearing parts. They need to be regularly inspected and replaced otherwise malfunctions can occur, possibly resulting in hazardous situations.
Specifying the maintenance cycles
The maintenance intervals for inspecting and replacing diaphragms are application-dependent. In order to determine a suitable maintenance interval, the maintenance history and the stresses placed on the parts due to frequent sterilisation, cleaning processes or frequent cycle duties must be taken into account. The type of media must also be considered; the maintenance interval is considerably shorter for viscous or abrasive working media in comparison to inert liquids, for example.
Inventory
If it has not yet been possible to conclusively document the maintenance interval, or if the diaphragm is only to be replaced in the event of leakage, we recommend creating a stockpile in order to be able to react promptly. However, the inventory should take into consideration that elastomer components have a maximum recommended storage and operating time. This is between one and six years for GEMÜ diaphragms – when they are stored correctly.
Procurement cycles
In our experience, it is worth setting up a small storage area for small, frequently used parts and establishing a rolling order system at the same time in installations with a relatively large number of diaphragm valves. In the latter case, you will automatically receive a subsequent delivery or a further delivery of diaphragms from us in a time period defined by you.
Ordering
Replacement diaphragms can be ordered as loose items. For reasons of traceability and primarily for sterile and hygienic processes, we also offer you the option of ordering the diaphragms individually packed and labelled, along with the corresponding inspection certificates.
For metal aseptic diaphragm valves, we have created an appropriate table with order numbers for replacement diaphragms.
For metal industrial diaphragm valves and plastic diaphragm valves, as well as for ultra-pure plastic diaphragm valves, please get in touch with your contact person because there are considerably more types or, depending on the product, other versions available in this case.
GEMÜ diaphragms have been developed, tested, and approved for applications with GEMÜ valve bodies. Therefore GEMÜ do not recommend or guarantee the use of other manufacturers diaphragms with GEMÜ valve bodies. We shall not accept any liability resulting from the use of diaphragms of other manufacturers inside GEMÜ diaphragm valves.
- Media temperature :-10 to 100 °C
- Sterilization temperature:max. 150 °C
- Diaphragm material:EPDM
- Diaphragm sizes:10 | 25 | 40 | 50 | 80 | 100
- Conformities:BSE/TSE | FDA | Oxygen | Ozone resistance | Regulation (EC) No. 1935/2004 | USP
{"DICHTWERKSTOFF":[{"i":15,"v":""}],"KONFORMITAET":[{"i":3,"v":"Oxygen"},{"i":4,"v":"BSE\/TSE"},{"i":12,"v":"USP"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":25,"v":"FDA"},{"i":42,"v":"Ozone resistance"}],"LEBENSDAUER":[{"i":8,"v":"8"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"STERILISATIONSTEMPERATUR":[{"i":"max. 150 \u00b0C","v":"max. 150 \u00b0C"}]}- Media temperature :-10 to 100 °C
- Sterilization temperature:max. 150 °C
- Diaphragm material:EPDM
- Diaphragm sizes:8 | 10 | 25 | 40 | 50 | 80 | 100
- Conformities:BSE/TSE | FDA | Oxygen | Ozone resistance | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act) | USP
{"DICHTWERKSTOFF":[{"i":15,"v":""}],"KONFORMITAET":[{"i":2,"v":"TA Luft (German Clean Air Act)"},{"i":3,"v":"Oxygen"},{"i":4,"v":"BSE\/TSE"},{"i":12,"v":"USP"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":25,"v":"FDA"},{"i":42,"v":"Ozone resistance"}],"LEBENSDAUER":[{"i":8,"v":"8"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"STERILISATIONSTEMPERATUR":[{"i":"max. 150 \u00b0C","v":"max. 150 \u00b0C"}]}- Media temperature :-10 to 100 °C
- Sterilization temperature:max. 150 °C
- Diaphragm material:EPDM
- Diaphragm sizes:8 | 10 | 25 | 40 | 50 | 80 | 100
- Conformities:BSE/TSE | FDA | Oxygen | Ozone resistance | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act) | USP
{"DICHTWERKSTOFF":[{"i":15,"v":""}],"KONFORMITAET":[{"i":2,"v":"TA Luft (German Clean Air Act)"},{"i":3,"v":"Oxygen"},{"i":4,"v":"BSE\/TSE"},{"i":12,"v":"USP"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":25,"v":"FDA"},{"i":42,"v":"Ozone resistance"}],"LEBENSDAUER":[{"i":8,"v":"8"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"STERILISATIONSTEMPERATUR":[{"i":"max. 150 \u00b0C","v":"max. 150 \u00b0C"}]}- Media temperature:-10 to 100 °C
- Diaphragm material:NBR
- Diaphragm sizes:10 | 20 | 25 | 40 | 50 | 65 | 80 | 100 | 125 | 150
- Vacuum:up to 70 mbar (absolute)
- Media temperature:to °F
- Diaphragm material:NBR
- Diaphragm sizes:10 | 20 | 25 | 40 | 50 | 65 | 80 | 100 | 125 | 150
- Media temperature:to °F
- Sterilization temperature:
- Diaphragm material:NBR
- Diaphragm sizes:10 | 20 | 25 | 40 | 50 | 65 | 80 | 100 | 125 | 150
{"DICHTWERKSTOFF":[{"i":15,"v":""}],"KONFORMITAET":[{"i":4,"v":"BSE\/TSE"}],"LEBENSDAUER":[{"i":5,"v":"5"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}]}- Media temperature :-10 to 85 °C
- Sterilization temperature:Not sterilizable
- Diaphragm material:EPDM
- Diaphragm sizes:10 | 20 | 25 | 40 | 50 | 80 | 100
- Vacuum:up to 70 mbar (absolute)
{"DICHTWERKSTOFF":[{"i":15,"v":""}],"KONFORMITAET":[{"i":4,"v":"BSE\/TSE"},{"i":24,"v":"Belgaqua"},{"i":50,"v":"UBA-ELL"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":85,"v":"85"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"STERILISATIONSTEMPERATUR":[{"i":"nicht sterilisierbar","v":"nicht sterilisierbar"}]}- Media temperature :-10 to 100 °C
- Sterilization temperature:Not sterilizable
- Diaphragm material:EPDM
- Diaphragm sizes:10 | 20 | 25 | 40 | 50 | 65 | 80 | 100 | 125 | 150 | 200
- Vacuum:up to 70 mbar (absolute)
{"DICHTWERKSTOFF":[{"i":15,"v":""}],"KONFORMITAET":[{"i":4,"v":"BSE\/TSE"}],"LEBENSDAUER":[{"i":8,"v":"8"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"STERILISATIONSTEMPERATUR":[{"i":"nicht sterilisierbar","v":"nicht sterilisierbar"}]}- Media temperature :-10 to 100 °C
- Sterilization temperature:Max. 150
- Diaphragm material:EPDM
- Diaphragm sizes:8
- Conformities:BSE/TSE | FDA | Oxygen | Ozone resistance | Regulation (EC) No. 1935/2004 | USP
{"DICHTWERKSTOFF":[{"i":15,"v":""}],"KONFORMITAET":[{"i":3,"v":"Oxygen"},{"i":4,"v":"BSE\/TSE"},{"i":12,"v":"USP"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":25,"v":"FDA"},{"i":42,"v":"Ozone resistance"}],"LEBENSDAUER":[{"i":8,"v":"8"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"STERILISATIONSTEMPERATUR":[{"i":"max. 150 \u00b0C","v":"max. 150 \u00b0C"}]}- Media temperature:-10 to 90 °C
- Diaphragm material:FKM
- Diaphragm sizes:10 | 20 | 25 | 40 | 50 | 65 | 80 | 100 | 125 | 150
{"DICHTWERKSTOFF":[{"i":15,"v":""}],"KONFORMITAET":[{"i":4,"v":"BSE\/TSE"}],"LEBENSDAUER":[{"i":10,"v":"10"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":90,"v":"90"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"STERILISATIONSTEMPERATUR":[{"i":"nicht sterilisierbar","v":"nicht sterilisierbar"}]}- Media temperature:-10 to 90 °C
- Diaphragm material:FKM
- Diaphragm sizes:8
{"DICHTWERKSTOFF":[{"i":15,"v":""}],"KONFORMITAET":[{"i":4,"v":"BSE\/TSE"}],"LEBENSDAUER":[{"i":10,"v":"10"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":90,"v":"90"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"STERILISATIONSTEMPERATUR":[{"i":"nicht sterilisierbar","v":"nicht sterilisierbar"}]}- Media temperature :-10 to 100 °C
- Sterilization temperature:max. 150 °C
- Diaphragm materials:PTFE/EPDM
- Diaphragm sizes:8 | 10 | 20 | 25 | 40 | 50 | 65 | 80 | 100 | 125 | 150
- Conformities:BSE/TSE | FDA | Oxygen | Ozone resistance | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act) | USP
{"DICHTWERKSTOFF":[{"i":15,"v":""}],"KONFORMITAET":[{"i":2,"v":"TA Luft (German Clean Air Act)"},{"i":3,"v":"Oxygen"},{"i":4,"v":"BSE\/TSE"},{"i":12,"v":"USP"},{"i":19,"v":"Reg. (EU) No. 10\/2011"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":25,"v":"FDA"},{"i":42,"v":"Ozone resistance"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"STERILISATIONSTEMPERATUR":[{"i":"max. 150 \u00b0C","v":"max. 150 \u00b0C"}]}- Media temperature :-10 to 100 °C
- Sterilization temperature:max. 150 °C
- Diaphragm materials:PTFE/EPDM
- Diaphragm sizes:10 | 25 | 40 | 50 | 80 | 100
- Conformities:BSE/TSE | EHEDG | FDA | Oxygen | Ozone resistance | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act) | USP
{"DICHTWERKSTOFF":[{"i":15,"v":""}],"KONFORMITAET":[{"i":1,"v":"EHEDG"},{"i":2,"v":"TA Luft (German Clean Air Act)"},{"i":3,"v":"Oxygen"},{"i":4,"v":"BSE\/TSE"},{"i":12,"v":"USP"},{"i":19,"v":"Reg. (EU) No. 10\/2011"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":25,"v":"FDA"},{"i":42,"v":"Ozone resistance"}],"LEBENSDAUER":[{"i":8,"v":"8"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"STERILISATIONSTEMPERATUR":[{"i":"max. 150 \u00b0C","v":"max. 150 \u00b0C"}]}{"DICHTWERKSTOFF":[{"i":15,"v":""}],"KONFORMITAET":[{"i":19,"v":"Reg. (EU) No. 10\/2011"},{"i":1,"v":"EHEDG"},{"i":2,"v":"TA Luft (German Clean Air Act)"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":12,"v":"USP"},{"i":42,"v":"Ozone resistance"},{"i":3,"v":"Oxygen"},{"i":4,"v":"BSE\/TSE"},{"i":25,"v":"FDA"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"STERILISATIONSTEMPERATUR":[{"i":"max. 150 \u00b0C","v":"max. 150 \u00b0C"}]}- Media temperature :-10 to 100 °C
- Diaphragm material:PTFE/FKM
- Diaphragm sizes:10 | 25 | 40 | 50 | 80 | 100
{"DICHTWERKSTOFF":[{"i":15,"v":""}],"KONFORMITAET":[{"i":4,"v":"BSE\/TSE"}],"LEBENSDAUER":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"STERILISATIONSTEMPERATUR":[{"i":"nicht sterilisierbar","v":"nicht sterilisierbar"}]}- Media temperature:-20 to 100 °C
- Diaphragm material:PTFE/PVDF/EPDM
- Diaphragm sizes:10 | 25 | 40 | 50 | 80 | 100
- Vacuum:up to 70 mbar (absolute)
{"DICHTWERKSTOFF":[{"i":15,"v":""}],"KONFORMITAET":[{"i":4,"v":"BSE\/TSE"}],"LEBENSDAUER":[{"i":8,"v":"8"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"MIN_MEDIENTEMPERATUR":[{"i":-20,"v":"-20"}],"STERILISATIONSTEMPERATUR":[{"i":"nicht sterilisierbar","v":"nicht sterilisierbar"}]}- Media temperature:-10 to 100 °C
- Diaphragm material:CR
- Diaphragm sizes:25 | 40 | 50 | 65 | 80 | 100
- Vacuum:up to 70 mbar (absolute)
{"DICHTWERKSTOFF":[{"i":15,"v":""}],"KONFORMITAET":[{"i":4,"v":"BSE\/TSE"}],"LEBENSDAUER":[{"i":5,"v":"5"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}]}