GEMÜ 652

Pulsation damper

  • Technical specifications
  • Connection: Stutzen
  • Seal material
  • Body material: 1.4435 (316L), Schmiedematerial; 1.4435 (BN2), Schmiedematerial; 1.4539 (904L), Schmiedematerial
  • Conformities: BSE/TSE; EAC; FDA; USP; VO (EG) Nr. 1935/2004; VO (EG) Nr. 2023/2006; VO (EU) Nr. 10/2011
  • Max. operating pressure: 10 bar
  • Max. media temperature: 100 ° C
  • Min. media temperature: -10 ° C
  • Sterilisation temperature: max. 150 °C

Product news

08.02.2023

The GEMÜ 652 pulsation damper: