507 15D60C2 50 1 1904

Angle seat globe valve, manual

Item number: 88403138
Description
Type 507 Angle seat globe valve, manually operated, plastic handwheel
DN 15 DN 15
Body configuration D 2/2-way body
Connection type 60 Spigot ISO 1127 / EN 10357 series C
Valve body material C2 1.4435, investment casting
Seat seal 5 PTFE
Control function 0 Manually operated
Actuator version 1 Actuator size 1
Type of design 1904 Internal <= Ra 0.8 µm mechanically polished, external surface electrolytically gloss polished
Surface 1904 Ra <= 0.8 µm internal, mechanically polished, external surface electrolytically gloss polished

The GEMÜ 507 2/2-way angle seat globe valve has an ergonomically designed plastic handwheel and is manually operated. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.

  • Available as shut off or control valve
  • High flow rates due to angle seat design
  • Suitable for vacuum up to 20 mbar (a)
  • Handwheel locknut for fixing the spindle, in order to set a continuous flow rate