1434000Z1C141C001030

µPos Position controller SA

Item number: 88283009
Description
Type 1434 Electro-pneumatic positioner µPos
Fieldbus 000 Without (3-wire version)
Accessory Z Accessory
Action 1 Single acting
Set value input C 0 - 10 V, set value setting
Housing material 14 Aluminium base anodized
Accessory housing material 14 3.2315, AlMgSi1 / AlSi1MgMn
Pneumatic connection 1 Air supply M5 connection thread, outlet M5 connection thread
Option C0 0 - 10 V, actual value output
Flow rate 01 15 l/min
Travel sensor version 030 Potentiometer, 30 mm length

The GEMÜ 1434 μPos digital electro-pneumatic positioner is used to control small to medium nominal size process valves with single acting linear actuators. The compact metal housing has status LEDs integrated into a transparent cover. LEDs for status indication are integrated. Due to factory preconfiguration, this product does not require a display with operating keys. Pneumatic and electrical connections are arranged so as to save space and enable easy access. All these features make the GEMÜ 1434 μPos a cost-effective solution for control valves with basic requirements.

  • No air consumption when idle
  • Simple mounting to various valve actuators
  • Simple commissioning due to automatic initialization
  • Speed-AP function for fast mounting and initialization
  • Easy operation due to balanced pre-configuration
  • Compact design