855R10D7X2114 X13 1214

Variable area flowmeter

Item number: 88062836
Description
Type 855 Variable area flowmeter, PP float, (series 850)
RoHS conformance R Conformance to RoHS
DN 10 DN 10
Body configuration D Straight through tube
Connection type 7X Union ends without insert and without union nut
Metering tube material 21 PA, transparent
O-ring material 14 EPDM
Union material X Place holder - no material
Metering tube size 13 Conus 13
Type of design 1214 Without GEMÜ label, only secured with meshwork

​The GEMÜ 850 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.

  • Good level of accuracy, simple operation
  • Clear and large size printed scale
  • ATEX version available as an option
  • Over 500 standard scales and 13,000 special scales are available with further scales on request
  • Corrosion-resistant plastic parts