Type
Filter
567: Control valve
DN
Filter
8: DN 8
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
Body configuration
Filter
E: 2-way angle body
M: 2-way angle body with bypass
Connection type
Filter
0: Spigot DIN
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
82: Clamp DIN 32676 series B
86: Clamp DIN 32676 series A
88: Clamp ASME BPE, for pipe ASME BPE
A2: Aseptic loose flange DIN 11864-BF, for pipe DIN 11866 series A and EN 10357 series A
Valve body material
Filter
41: 1.4435 (316L), block material
43: 1.4435 (BN2), block material, Δ Fe < 0.5%
44: 1.4539 / UNS N08904, block material
A3: 2.4602, block material Alloy 22, (NiCr21Mo14W)
A7: 1.4410, block material
A8: 1.4529, block material
Seal material
Filter
4: Actuator sealing PTFE / Seat sealing FKM
5: Actuator sealing PTFE / Seat sealing PTFE
43: Actuator sealing PTFE / Seat sealing FKM / Bypass sealing EPDM Bypass-Diaphgram Code 13
45: Actuator sealing PTFE / Seat sealing FKM / Bypass sealing PTFE Bypass-Diaphgram Code 54
47: Actuator sealing PTFE / Seat sealing FKM / Bypass sealing EPDM Bypass-Diaphgram Code 17
55: Actuator sealing PTFE / Seat sealing FKM / Bypass sealing PTFE Bypass-Diaphgram Code 54
F5: Actuator sealing PTFE / Seat sealing FFKM / Bypass sealing PTFE Bypass-Diaphgram Code 54
F: Actuator sealing PTFE / Seat sealing FFKM
Voltage / Frequency
Filter
OHNE
C1: 24 V DC
D1: 48 V DC
Control function
Filter
OHNE
0: Manually operated
1: Normally closed (NC)
2: Normally open (NO)
3: Double acting (DA)
Actuator version
Filter
OHNE
2MB: Actuator size 2, stainless steel handwheel, with seal adjuster and stroke limiter, locking device to prevent opening/closing, mounting for proximity switches M 8x1
2MF: Actuator size 2, stainless steel handwheel, with seal adjuster and stroke limiter, locking device to prevent closing, mounting for proximity switches M 8x1
2MH: Actuator size 2, stainless steel handwheel, with seal adjuster and stroke limiter
2MK: Actuator size 2, stainless steel handwheel, with seal adjuster and stroke limiter, locking device to prevent opening, mounting for proximity switches M 8x1
2MN: Actuator size 2, stainless steel handwheel, without seal adjuster and stroke limiter
2SB: Actuator size 2, plastic handwheel, with seal adjuster and stroke limiter, locking device to prevent opening/closing, mounting for proximity switches M 8x1
2SF: Actuator size 2, plastic handwheel, with seal adjuster and stroke limiter, locking device to prevent closing, mounting for proximity switches M 8x1
2SH: Actuator size 2, plastic handwheel, with seal adjuster and stroke limiter
2SK: Actuator size 2, plastic handwheel, with seal adjuster and stroke limiter, locking device to prevent opening, mounting for proximity switches M 8x1
2SN: Actuator size 2, plastic handwheel, without seal adjuster and stroke limiter
2T1: Actuator size 2, pneumatically operated
2V1: Two-stage actuator in actuator size 2V1
3MB: Actuator Size 3, Handwheel, stainless steel, With seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1
3MF: Actuator Size 3, Handwheel, stainless steel, With seal adjuster and stroke limiter, locking device (prevent closing), mounting for proximity switches M 8x1
3MH: Actuator Size 3, Handwheel, stainless steel, With seal adjuster and stroke limiter
3MK: Actuator Size 3, Handwheel, stainless steel, With seal adjuster and stroke limiter, locking device (prevent opening), mounting for proximity switches M 8x1
3MN: Actuator Size 3, Handwheel, stainless steel, Without seal adjuster and stroke limiter
3SB: Actuator Size 3, Handwheel, plastic With seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1
3SF: Actuator Size 3, Handwheel, plastic With seal adjuster and stroke limiter, locking device (prevent closing), mounting for proximity switches M 8x1
3SH: Actuator Size 3, Handwheel, plastic With seal adjuster and stroke limiter
3SK: Actuator Size 3, Handwheel, plastic With seal adjuster and stroke limiter, locking device (prevent opening), mounting for proximity switches M 8x1
3SN: Actuator Size 3, Handwheel, plastic Without seal adjuster and stroke limiter
3T1: Actuator size 3, pneumatically operated
4T1: Actuator size 4, pneumatically operated
5T1: Actuator size 5T1
Control module
Filter
OHNE
L0: OPEN/CLOSE, positioner and process controller
LN: OPEN/CLOSE and positioner, in combination with GEMÜ 1282 controller
Cable length
Filter
OHNE
3: 3.0 m
Control characteristic
Filter
G: Modified equal-percentage
L: linear
Kv value
Filter
AA: 80 l/h
AB: 100 l/h
BC: 160 l/h
BD: 250 l/h
BE: 400 l/h
CF: 630 l/h
CG: 1.0 m³/h
DH: 1.6 m³/h
EJ: 2.6 m³/h
G1: 4.1 m³/h
H2: 8.0 m³/h
J3: 12.5 m³/h
K4: 14.0 m³/h
K5: 18.0 m³/h
K6: 25.0 m³/h
M7: 32.0 m³/h
M8: 40,0 m³/h
N9: 50.0 m³/h
NK: 63.0 m³/h
Operator version - bypass
Filter
OHNE
11: Pneumatic, normally closed
12: Pneumatic, normally open
S0: manuell, with seal adjuster, diaphgram size 8
Execution type
Filter
1516: Ra ≤ 0.25 µm for media wetted surfaces *), in accordance with DIN 11866 HE5, electropolished internal/external, *) for inner pipe diameter < 6 mm, in spigots Ra ≤ 0.38 µm
1527: Ra ≤ 0.25 µm for media wetted surfaces *), in accordance with DIN 11866 H5, mechanically polished internal, *) for inner pipe diameter < 6 mm, in spigots Ra ≤ 0.38 µm
1536: Ra ≤ 0.4 µm for media wetted surfaces, in accordance with DIN 11866 H4, mechanically polished internal
1537: Ra ≤ 0.4 μm for media wetted surfaces, in accordance with DIN 11866 HE4, electropolished internal/external
1632: Media wetted parts cleaned for high purity media and packed in plastic bag and surface 1527
1779: Media wetted parts cleaned for high purity media and packed in plastic bag and surface 1516
1810: Media wetted parts cleaned for high purity media and packed in a plastic film and surface 1537S
1823: Media wetted parts cleaned for high purity media and packed in plastic bag and surface 1536
SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, according ASME BPE SF1, mechanically polished internal
SF4: Ra max. 0.38 (15 µin.) for media wetted surfaces, in accordance with ASME BPE SF4, electropolished internal / external
SF5: Ra Max. 0.51 µm (20 µin.) for media wetted surfaces, according to ASME BPE SF5, electropolished internal / external
Actuator+Interface
Filter
OHNE
DA: eSyDrive and Analog
TN: ServoDrive with Standard Bus
Special version
Filter
OHNE
M: Special version for 3A
S: Special version for oxygen, (max. temperature 60 °C; max. operating pressure 10 bar),
CONEXO
Filter
OHNE
C: Integrated RFID chip for electronic identification and traceability