Pressure transducer and pressure switch
Connection
Threaded connection
Communication interface
Max. operating pressure
40 bar
Max. media temperature
125 ° C
Min. media temperature
-40 ° C
{"ANSCHLUSSART":[{"i":10,"v":"Threaded connection"}],"ATEX":[{"i":"2","v":"true"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":1273,"v":"1.4404"},{"i":1291,"v":"PVDF"}],"KOMMUNIKATIONSSCHNITTSTELLE":[{"i":"2","v":"true"}],"KONFORMITAET":[{"i":7,"v":"UL"},{"i":14,"v":"ATEX"},{"i":31,"v":"EAC"},{"i":33,"v":"SIL"}],"MAX_BETRIEBSDRUCK":[{"i":40,"v":"40"}],"MAX_MEDIENTEMPERATUR":[{"i":125,"v":"125"}],"MIN_MEDIENTEMPERATUR":[{"i":-40,"v":"-40"}],"UL":[{"i":"2","v":"true"}]}
Temperature transducer
Connection
Male thread
Max. operating pressure
10 bar
Max. media temperature
60 ° C
Min. media temperature
-10 ° C
{"ANSCHLUSSART":[{"i":18,"v":"Male thread"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":60,"v":"60"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}]}
Temperature transducer and temperature switch
Connection
Threaded connection
Max. operating pressure
160 bar
Max. media temperature
150 ° C
Min. media temperature
-40 ° C
{"ANSCHLUSSART":[{"i":10,"v":"Threaded connection"}],"KOERPERWERKSTOFF":[{"i":1273,"v":"1.4404"},{"i":1291,"v":"PVDF"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":160,"v":"160"}],"MAX_MEDIENTEMPERATUR":[{"i":150,"v":"150"}],"MIN_MEDIENTEMPERATUR":[{"i":-40,"v":"-40"}]}
Pressure gauge
Connection
Flare; NPT thread
Max. operating pressure
10 bar
Max. media temperature
60 ° C
Min. media temperature
5 ° C
Nominal sizes
DN 4; DN 6; DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4''); DN 25 (1'')
{"ANSCHLUSSART":[{"i":6,"v":"NPT thread"},{"i":12,"v":"Flare"}],"ANTRIEBSART":[{"i":2,"v":"With bare shaft"}],"KOERPERWERKSTOFF":[{"i":1284,"v":"PTFE"},{"i":1288,"v":"PFA"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":60,"v":"60"}],"MIN_MEDIENTEMPERATUR":[{"i":5,"v":"5"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":58,"v":"DN 4"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":67,"v":"DN 6"}]}
Pressure gauge
Connection
Flare; NPT thread
Max. operating pressure
10 bar
Max. media temperature
60 ° C
Min. media temperature
5 ° C
Nominal sizes
DN 4; DN 6; DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4''); DN 25 (1'')
{"ANSCHLUSSART":[{"i":6,"v":"NPT thread"},{"i":12,"v":"Flare"}],"ANTRIEBSART":[{"i":2,"v":"With bare shaft"}],"KOERPERWERKSTOFF":[{"i":1284,"v":"PTFE"},{"i":1288,"v":"PFA"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":60,"v":"60"}],"MIN_MEDIENTEMPERATUR":[{"i":5,"v":"5"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":58,"v":"DN 4"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":67,"v":"DN 6"}]}
Pressure gauge
Connection
Flare; NPT thread
Max. operating pressure
10 bar
Max. media temperature
60 ° C
Nominal sizes
DN 4; DN 6; DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4''); DN 25 (1'')
{"ANSCHLUSSART":[{"i":6,"v":"NPT thread"},{"i":12,"v":"Flare"}],"ANTRIEBSART":[{"i":2,"v":"With bare shaft"}],"KOERPERWERKSTOFF":[{"i":1284,"v":"PTFE"},{"i":1288,"v":"PFA"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":60,"v":"60"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":58,"v":"DN 4"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":67,"v":"DN 6"}]}