GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

GEMÜ 3120

Pressure and differential pressure transducer

  • Description
  • Features
  • Technical specifications

GEMÜ 3120 is a pressure and differential pressure transducer. It is suitable for measurements from 0-10 bar. The measuring transducer is calibrated at the factory and provides an analogue output or relay outputs depending on the design.

  • Ceramic sensor with PTFE foil
  • Linear output signal
  • Fast response time
  • Good long term stability
  • Optional installation position
  • Low temperature influence
  • Connection: Male thread
  • Max. operating pressure: 10 bar
  • Max. media temperature: 60 ° C
  • Min. media temperature: -10 ° C