GEMÜ Control valves: Ball valves

GEMÜ Control valves: Ball valves

GEMÜ 710
710
  • Media temperature:-20 to 100 °C
  • Ambient temperature:-10 to 50 °C
  • Operating pressure :0 to 16 bar
  • Nominal sizes:DN 10 to 100
  • Body configurations:2/2-way body | Multi-port body
  • Ball configurations:Control ball | L-port | T-port
  • Connection types:Flange | Solvent cement socket | Spigot | Threaded connection | Union end
  • Connection standards:ASTM | BS | DIN | EN | ISO | JIS
  • Body materials:ABS | PP-H, grey | PVC-C, chlorinated | PVC-U, grey | PVDF
  • Seal materials:EPDM | FKM
  • Conformities:EAC
GEMÜ 717
717
  • Media temperature:-20 to 100 °C
  • Ambient temperature:-10 to 50 °C
  • Operating pressure :0 to 16 bar
  • Nominal sizes:DN 10 to 100
  • Body configurations:2/2-way body | Multi-port body
  • Ball configurations:Control ball | L-port | T-port
  • Connection types:Flange | Solvent cement socket | Spigot | Threaded connection | Union end
  • Connection standards:ANSI | BS | DIN | EN | ISO | JIS | NPT
  • Body materials:ABS | PP-H, grey | PVC-C, chlorinated | PVC-U, grey | PVDF
  • Seal materials:EPDM | FKM
  • Conformities:EAC
GEMÜ 723
723
  • Media temperature:-20 to 100 °C
  • Ambient temperature:-10 to 50 °C
  • Operating pressure :0 to 16 bar
  • Nominal sizes:DN 10 to 100
  • Body configurations:2/2-way body | Multi-port body
  • Ball configurations:Control ball | L-port | T-port
  • Connection types:Flange | Solvent cement socket | Spigot | Threaded connection | Union end
  • Connection standards:ANSI | BS | DIN | EN | ISO | JIS
  • Body materials:ABS | PP-H, grey | PVC-C, chlorinated | PVC-U, grey | PVDF
  • Seal materials:EPDM | FKM
  • Supply voltage:12 V AC, 50/60 Hz | 12 V DC | 24 - 240 V AC/DC | 24 V AC, 50/60 Hz | 24 V DC
  • Operating time 90°:4 to 30 s
  • Protection class:IP 65, IP 67
GEMÜ B54
B54
  • Media temperature:-10 to 220 °C
  • Ambient temperature:-20 to 60 °C
  • Operating pressure :0 to 63 bar
  • Nominal sizes:DN 8 to 100
  • Body configurations:2/2-way body
  • Connection types:Clamp | Spigot
  • Connection standards:ASME | DIN | ISO | SMS
  • Body materials:1.4435 (316L), investment casting material
  • Seal materials:PTFE TFM™
  • Supply voltage:12 V AC, 50/60 Hz | 12 V DC | 230 V AC, 50 Hz | 24 - 240 V AC/DC | 24 V AC, 50/60 Hz | 24 V DC
  • Operating time 90°:4 to 58 s
  • Protection class:IP 65, IP 67, IP 68
GEMÜ B56
B56
  • Media temperature:-20 to 180 °C
  • Ambient temperature:-20 to 60 °C
  • Operating pressure :0 to 40 bar
  • Nominal sizes:DN 15 to 100
  • Body configurations:2/2-way body
  • Connection types:Flange
  • Connection standards:ANSI | EN
  • Body materials:1.4408, investment casting material
  • Seal materials:PTFE
  • Supply voltage:12 V DC | 230 V AC, 50 Hz | 24 - 240 V AC/DC | 24 V DC
  • Operating time 90°:10 to 58 s
  • Protection class:IP 65, IP 67, IP 68
  • Conformities:ATEX | EAC | FDA | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act)