The GEMÜ 12A0 electrical position indicator, as an automation module, is compatible with all pneumatically operated process valves with a linear actuator, regardless of the actuator size and control function. Contactless position detection determines the valve position precisely, reliably and without being subject to wear. The current valve position is displayed via high visibility LEDs, and fed back via electrical signals. In addition to this, there is an integrated mechanical position indicator. Modern communication interfaces, an integrated sensor system and the option of operation via the GEMÜ app are all features that characterize the innovative electrical position indicator.
- Communication and programming interface IO-Link
- Self-initialization through autonomous detection of end positions
- Condition monitoring through integrated sensor system
- Configuration and status diagnostics via GEMÜ app
- Contactless position detection
- Electrical and mechanical position indicator as well as advanced diagnostic messages via high-visibility LED
- Uniform mounting kit with integrated air supply and control pressure detection
- Ambient temperature:-20 to 60 °C
- Supply voltages:24 V DC
- Electrical connection types:M12 plug
- Communication modes:IO-Link
- Protection class:IP 65, IP 67