GEMÜ FPP FlareStar

Sealing plugs for pipe with NPT male thread

Individual versions with price and delivery time in the online shop
  • Description
  • Features
  • Technical specifications

The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.
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
  • Nominal sizes :DN 1/8'' to 1''
  • Connection types:NPT thread
  • Materials :PFA