GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

GEMÜ TU

Tube

  • Description
  • Features
  • Technical specifications

TubeStar is a product range comprising ultra-pure and standard PFA tubing.The tubes are particularly suitable for applications with high-purity media and other chemicals.

  • Extremely compact design. The values from the dynamic leach out test are clearly below the standard SEMI 57 (HP design)
  • Outstanding chemical and physical properties- High-purity design, Teflon® PFA 450 HP (DuPont)
  • Excellent pressure resistance
  • Good flexural fatigue strength
  • High transparency
  • Body material: PFA
  • Max. operating pressure: 18 bar
  • Max. media temperature: 170 ° C
  • Min. media temperature: -70 ° C
  • Nominal sizes: DN 4; DN 6; DN 8 (1/4''); DN 12; DN 15 (1/2''); DN 20 (3/4'')

Product news

12.07.2018

Safe media supply due to anti-static plant components

Product news

12.07.2018

Safe media supply due to anti-static plant components