GEMÜ CV

Check valve

  • Description
  • Features
  • Technical specifications

The GEMÜ CV metal-free check valve comprises a PTFE body. All functional parts are also made of PTFE. PFA, PVDF and CPFA materials are available for the union nuts in the flare connections. Sealing is O-ring-free.

  • Long life seal characteristics
  • O-ring free seal system
  • Compact design
  • Low opening pressure
  • Special versions available for direct integration into a block valve
  • Media temperature :0 to 130 °C
  • Ambient temperature:0 to 100 °C
  • Operating pressure :0 to 6 bar
  • Nominal sizes:DN 4 to 20
  • Connection types:Flare
  • Body materials:PTFE
  • Seal materials:PTFE
  • Conformities:EAC