• Description
  • Features
  • Technical specifications

GEMÜ RSK is a plastic check valve with integrated flange seal. The valve body, disc and seal are available in various materials.

The GEMÜ RSK is clamped between two flanges during installation. The centring is based on the outside diameter of the housing

  • Weight and space-saving construction
  • Short length
  • Simple construction
  • Option with return spring
  • Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
  • Media temperature :-10 to 120 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :1 to 10 bar
  • Nominal sizes:DN 32 to 600
  • Connection types:Flange
  • Connection standards:ANSI | DIN | EN | ISO
  • Body materials:PP | PVC-U, grey | PVDF
  • Seal materials:FKM | NBR | PTFE
  • Disc materials:PP-H | PVC-U | PVDF
  • Conformities:EAC