Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Seat valves

Our globe valves are suitable for clean, liquid media as well as gases and vapour. Thanks to the linear movement and favourable mechanical conditions, they often perform automation tasks with fast switching cycles and high switching frequency.
Three GEMÜ globe valves in manual and automatic versions.

Key features

  • High switching cycles and switching frequencies: Guarantee a long service life and reliable performance.
  • Excellent control characteristics: Ensure precise and stable control, even under the most demanding conditions.
  • Large nominal diameter and pressure range: Can be used in a variety of applications with a wide range of operating conditions.
  • Wide temperature range: This allows the same valves to be used in different processes
  • Typical operation media: Liquids such as water, Gykol or cooling lubricants, Steam, such as black steam and saturated steam, Gases such as air, nitrogen and oxygen
  • GEMÜ globe valve with pneumatic stainless steel actuator and integrated position feedback for precise flow control in industrial plants.
  • Manual seat valve with stainless steel body and black handwheel, Y-shaped for optimized flow control in industrial piping systems.
  • Manual angle seat valve made of stainless steel with welded ends and ergonomic handle – ideal for industrial applications with high demands on flow control and durability.
  • GEMÜ stainless steel globe valve with handwheel and flange connections for manual flow control in industrial applications.
  • Modular valve island with pneumatic seat valves in stainless steel and plastic designs and digital pressure sensor for precise process control in automated industrial applications.
  • GEMÜ angle seat valve with electric actuator and robust stainless steel body for precise flow control in industrial applications. With integrated position indicator.
  • Electrically operated GEMÜ stainless steel angle seat valve with compact actuator for precise control of liquids and gases in industrial applications.
  • GEMÜ globe valve with electric actuator and stainless steel body, equipped with flange connections and position indicator – ideal for precise control applications in industrial processes.