more
- Company
- Products
- Applications
- Download & support
- News
- Contacts
- Areas of application and industrial sectorsValve typeTechnical data
Areas of application and industrial sectors
GEMÜ supplies pilot valves for pneumatically operated valves, cylinders and other process components. Using this valve type makes sense from both an economic and ecological perspective. Among other things, the compressed air consumption in the plant can be reduced, which in turn saves both costs and resources.
Valve type: Pilot valves
A pilot valve is a valve which is used for pilot control of another valve. Pilot valves are primarily used with pneumatically operated valves.
Technical data
Operation Elektromagnetic Connections Threaded sockets Operating pressure 0 – 10 bar Body material Metal: Aluminium, cast steel
Plastic: PA, PBTP, PPSMedia temperatur -15 - 60 °C Nominal sizes DN 1 – 7 Threaded socketElectromagneticPA10 bar50 ° C-10 ° CDN 2{"ANSCHLUSSART":[{"i":11,"v":"Threaded socket"}],"ANTRIEBSART":[{"i":1,"v":"Electromagnetic"}],"ATEX":[{"i":"2","v":"true"}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":1286,"v":"PA"}],"KONFORMITAET":[{"i":11,"v":"EMC Directive"},{"i":31,"v":"EAC"},{"i":33,"v":"SIL"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":50,"v":"50"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":69,"v":"DN 2"}],"PILOTVENTIL":[{"i":"2","v":"true"}]}Threaded socketElectromagneticPA10 bar50 ° C-10 ° CDN 2{"ANSCHLUSSART":[{"i":11,"v":"Threaded socket"}],"ANTRIEBSART":[{"i":1,"v":"Electromagnetic"}],"ATEX":[{"i":"2","v":"true"}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":1286,"v":"PA"}],"KONFORMITAET":[{"i":11,"v":"EMC Directive"},{"i":31,"v":"EAC"},{"i":33,"v":"SIL"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":50,"v":"50"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":69,"v":"DN 2"}],"PILOTVENTIL":[{"i":"2","v":"true"}]}Threaded socketElectromagneticPA10 bar50 ° C-10 ° CDN 2{"ANSCHLUSSART":[{"i":11,"v":"Threaded socket"}],"ANTRIEBSART":[{"i":1,"v":"Electromagnetic"}],"ATEX":[{"i":"2","v":"true"}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":1286,"v":"PA"}],"KONFORMITAET":[{"i":11,"v":"EMC Directive"},{"i":31,"v":"EAC"},{"i":33,"v":"SIL"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":50,"v":"50"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":69,"v":"DN 2"}],"PILOTVENTIL":[{"i":"2","v":"true"}]}Threaded socketElectromagnetic1.4581; Aluminium10 bar60 ° C-10 ° CDN 2{"ANSCHLUSSART":[{"i":11,"v":"Threaded socket"}],"ANTRIEBSART":[{"i":1,"v":"Electromagnetic"}],"ATEX":[{"i":"2","v":"true"}],"DICHTWERKSTOFF":[{"i":20,"v":""}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":1271,"v":"1.4581"},{"i":1294,"v":"Aluminium"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":60,"v":"60"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":69,"v":"DN 2"}],"PILOTVENTIL":[{"i":"2","v":"true"}]}Threaded socketElectromagneticAluminium10 bar50 ° C-10 ° CDN 6{"ANSCHLUSSART":[{"i":11,"v":"Threaded socket"}],"ANTRIEBSART":[{"i":1,"v":"Electromagnetic"}],"ATEX":[{"i":"2","v":"true"}],"DICHTWERKSTOFF":[{"i":20,"v":""}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":1294,"v":"Aluminium"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":50,"v":"50"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":67,"v":"DN 6"}],"PILOTVENTIL":[{"i":"2","v":"true"}]}Threaded connectionElectromagneticAluminium10 bar50 ° C-10 ° CDN 6{"ANSCHLUSSART":[{"i":10,"v":"Threaded connection"}],"ANTRIEBSART":[{"i":1,"v":"Electromagnetic"}],"KOERPERWERKSTOFF":[{"i":1294,"v":"Aluminium"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":50,"v":"50"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":67,"v":"DN 6"}],"PILOTVENTIL":[{"i":"2","v":"true"}]}Threaded connectionElectromagneticAluminium10 bar60 ° C-10 ° CDN 7{"ANSCHLUSSART":[{"i":10,"v":"Threaded connection"}],"ANTRIEBSART":[{"i":1,"v":"Electromagnetic"}],"ATEX":[{"i":"2","v":"true"}],"DICHTWERKSTOFF":[{"i":20,"v":""}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":1294,"v":"Aluminium"}],"KONFORMITAET":[{"i":14,"v":"ATEX"},{"i":33,"v":"SIL"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":60,"v":"60"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":72,"v":"DN 7"}],"PILOTVENTIL":[{"i":"2","v":"true"}]}Threaded socketElectromagneticAluminium10 bar50 ° C-10 ° CDN 4; DN 7{"ANSCHLUSSART":[{"i":11,"v":"Threaded socket"}],"ANTRIEBSART":[{"i":1,"v":"Electromagnetic"}],"KOERPERWERKSTOFF":[{"i":1294,"v":"Aluminium"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":50,"v":"50"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":58,"v":"DN 4"},{"i":72,"v":"DN 7"}]}Threaded connectionElectromagneticAluminium8 bar50 ° C-10 ° CDN 6{"ANSCHLUSSART":[{"i":10,"v":"Threaded connection"}],"ANTRIEBSART":[{"i":1,"v":"Electromagnetic"}],"KOERPERWERKSTOFF":[{"i":1294,"v":"Aluminium"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":8,"v":"8"}],"MAX_MEDIENTEMPERATUR":[{"i":50,"v":"50"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":67,"v":"DN 6"}]}Ultrasonic cleaning
High-grade cleaning plays an important role in the care and maintenance of tool moulds, which are typically used for rubber and plastic formed part production. A wide variety of different processes are available for cleaning the parts. Cleaning systems utilising only chemica
more