This website uses cookies.

On our web pages and in our online shop, we use strictly necessary cookies and cookies that are needed to process your queries. We also use tracking cookies, which help us to optimize our online presence and offer you a better browsing experience as a result. ...

You can find further information in our Data Protection Statement. Data protection statement

Functional cookies

These cookies are strictly necessary to enable you to use all the functions and features of GEMÜ web pages. Consequently, they are enabled by default and cannot be disabled. If you wish to avoid these cookies, you can do so by changing the settings in your browser.

Web analysis cookies

Here you can decide whether you want to allow a unique web analysis cookie to be stored in your browser that will enable the website operator to record and analyse various statistical data. If you do not want to allow this, click on the following link to store the Piwik opt-out cookie in your browser.

Unfortunately, GEMÜ is currently unable to store settings for multiple browsers or about multiple user accounts. It is also possible that, irrespective of the security settings you have set in your browser, the cookies set by GEMÜ will be deleted when you close the browser and will therefore no longer be available in your next session. If you close or change your browser, or if you use more than one PC, you may have to make some of the changes again.

Electrical position indicators: Product overview

GEMÜ 1201
1201
70
GEMÜ 1205
1205
70
GEMÜ 1211
1211
70
GEMÜ 1214
1214
70
GEMÜ 1215
1215
GEMÜ 1225
1225
GEMÜ 1230
1230
20
GEMÜ 1231
1231
20
GEMÜ 1232
1232
20
GEMÜ 1234
1234
10
GEMÜ 1235
1235
4; 74
GEMÜ 1236
1236
4; 74
GEMÜ 1242
1242
46
60 ° C
GEMÜ 4242
4242
9 bar
75
50 ° C
GEMÜ C12A
C12A
6
GEMÜ LSC
LSC
GEMÜ LSF
LSF

Deionization of boiler feed water using an ion exchanger

Deionization of boiler feed water using an ion exchanger
In steam boiler systems, salts that have dissolved in the water lead to corrosion and deposits. To avoid corrosion and deposits, depending on the operational mode and design of the steam generator, there are important requirements regarding the quality of the boiler feed wat
more