GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

GEMÜ 9468

Motorized quarter turn actuator

  • Description
  • Features
  • Technical specifications

GEMÜ 9468 is a motorized quarter turn actuator. The motor is designed for DC and AC operating voltages. A manual override and an optical position indicator are integrated as standard. The torque in the end positions is increased. This enables a closing curve matched to the valves.

  • Increased torque in the end positions with consistent motor load/rotational speed through threaded spindle kinematics (closing curve matched to valves)
  • Low weight
  • Robust and low-wear because of the mechanically stable design
  • Connection: Brida
  • Actuator: eléctrico
  • Actuator movement: Actuador de cuarto de vuelta