Valve with low-maintenance plastic piston actuator in MG 8
Product information
The GEMÜ 605 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. The valve has a metal distance piece. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Key features
Hermetic separation between medium and actuator
CIP/SIP capable
Wide range of adaptation options for add-on components and accessories
Compact design (ideal when space is at a premium)
Wide range of adaptation options for add-on components and accessories
Technical details
Parameters
Value
Media temperature
-10 to 100 °C
Sterilization temperature
max. 150 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 8 bar
Nominal sizes
DN 4 to 15
Body configurations
Straight through body
Tank valve body
T-body
Connection types
Clamp
Spigot
thread
Connection standards
ANSI
ASME
BS
DIN
EN
ISO
JIS
Body materials
1.4408, investment casting material
1.4435 (316L), forged material
1.4435 (BN2), forged material
1.4435, investment casting material
1.4539 (904L), forged material
Diaphragm materials
EPDM
PTFE/EPDM
PTFE/FKM
Conformities
3A
BSE/TSE
CRN
EAC
EHEDG
FDA
FMEDA
Oxygen
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
TA Luft (German Clean Air Act)
USP
Convenient online ordering
Online shop
Discover our product range with real-time prices, stock availability, and delivery times. Order the components you need easily online and benefit from an efficient procurement process.
Deepen your expertise in valve technology and plant control. Our training courses provide practical content to help you design processes that are safe, efficient, and compliant with standards.
Ensure longevity and reliability
Maintenance
Regular maintenance ensures consistently stable processes. Our service teams ensure the availability of your systems and reliably extend the service life of your components.
Fast, efficient, and precise
Repair
When it comes to repairs, every minute counts. Our experts analyze, repair, and test reliably - using original spare parts, technical precision, and a focus on minimizing downtime.
Intelligent networking with GEMÜ CONEXO
Digital support
CONEXO makes maintenance digital: RFID technology and mobile apps enable the unique identification of your components and document maintenance processes transparently.
Technical advice for your application
Contact
Our experts will help you find the right product for your application or configure your system optimally. Benefit from our experience in valve technology, process optimization, and system integration - together we will develop the best solution for your requirements.