Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +34 93 622 70 39

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic or electromotive control valve with metal body

GEMÜ 566

Two industrial globe valves – left: pneumatic with stainless steel actuator, right: electric with compact control actuator – for precise flow control in piping systems.

Compact valve with flexible actuator selection for controlling small quantities

Product information

The GEMÜ 566 eSyStep 2/2-way straight seat control valve has a body with an integrated control mechanism. Pneumatic and motorized actuator types are available. The GEMÜ 566 eSyStep control valve was specially developed for controlling small volumes and allows flow rates from 63 l/h to 2500 l/h.

Key features

  • Kvs values from 63 to 2500 l/h possible
  • Linear or equal-percentage control characteristic options
  • Hermetic separation between medium and actuator
  • Actuator and actuator type can be changed without draining or removing the valve body from the piping
  • Various types of actuators available
Two industrial globe valves – left: pneumatic with stainless steel actuator, right: electric with compact control actuator – for precise flow control in piping systems.

Technical details

Parameters
Value
Media temperature
0 to 90 °C
Ambient temperature
-15 to 60 °C
Operating pressure
0 to 6 bar
Nominal sizes
DN 8 to 20
Body configurations
Straight through body
Connection types
Clamp
thread
Body materials
ASTM A351 CF3M
Seat seal materials
EPDM
Conformities
EAC
FDA
RoHS
Supply voltage
24 V DC
Actuating speed
max. 3 mm/s
Protection class
IP65

Downloads

21 Results
  • Operating instructions GEMÜ 566 E

    pdf, 6.25 MB, EN

  • Fiche technique GEMÜ 566 P

    pdf, 4.17 MB, FR

  • Datasheet GEMÜ 566 E

    pdf, 4.58 MB, EN

  • Notice d'utilisation GEMÜ 566 E

    pdf, 6.27 MB, FR

  • GEMÜ_eSyStep_OC_IODD_V1_0_0_1
    Version: 1.0.0.1
    Interface: IO-LINK
    Date: 2019-12-04T23:00:00Z

    zip, 57 KB

  • Product certificate RoHS - GEMÜ product collection

    pdf, 450 KB, DE/EN

  • Руководство по эксплуатации GEMÜ 566 E

    pdf, 6.15 MB, RU

  • Product certificate RoHS - GEMÜ product collection

    pdf, 305 KB, DE/EN

  • Руководство по эксплуатации GEMÜ 566 P

    pdf, 7.67 MB, RU

  • Betriebsanleitung / Operating instructions GEMÜ 566 E

    pdf, 7.71 MB, DE/EN

  • Betriebsanleitung GEMÜ 566 E

    pdf, 6.29 MB, DE

  • Notice d'utilisation GEMÜ 566 P

    pdf, 3.74 MB, FR

Suitable services