The Ingelfingen-based valve specialist GEMÜ has expanded its product range to include the GEMÜ PF motorized quarter turn actuator with integrated control unit. The new GEMÜ PF actuator boasts the option of a cost-effective bus connection. The Profibus, Profinet and Modbus fieldbus systems are available.
The GEMÜ PF is a compact and high-quality actuator. It is easy to install and intuitive to commission. It also has a clear status indication with good visibility at the same time as low consumption in standby, as well as being highly efficient with a self-locking function.
The following types are compatible with the GEMÜ PF: GEMÜ 423, 428, 488, 498, 723, B52, B57, B54, B56, D458, D488, R488, R478 and R488