0324 2M1474 41C1020210

3/2 Plastic Solenoid Valve

Item number: 88323850
Description
Type 0324 Pilot solenoid valve, directly controlled, direct mounting / hollow bolt
DN 2 DN 2
Body configuration M Multi-port version
Connection type 14 Threaded sockets DIN ISO 228 with hollow bolt G1/4
Valve body/solenoid material 74 PA, polyamide
Seal material 4 FPM
Control function 1 Normally closed (NC)
Voltage / Frequency C1 24 V DC
Electrical connection 02 M12 plug, (only 24V DC version)
Option 02 Manual override (only control function 1 normally closed)
Maximum operating pressure 10 10 bar

The GEMÜ 0324 directly controlled 3/2-way pilot solenoid valve is designed for direct mounting to pneumatically operated valves. The body is made of plastic. The coil is plastic encapsulated.

  • Robust design
  • Coil easy to replace
  • Option: integrated LED (M12 version)
  • Multi-functional application possibilities due to various designs