The modular GEMÜ 553 distribution valve comprises various globe valve modules. These can be equipped with manual pneumatic or motorized actuators. The downstream media is isolated using a PTFE seal. The valve spindle is sealed by a self-adjusting gland packing. This provides a low maintenance and reliable valve spindle seal even after an extended period of operation. The wiper ring that is installed upstream of the gland packing also protects this against contamination and damage. The individual modules can be easily connected using screws.
Space-saving modular design
Reduced servicing times of the plant compared with single valves as the complete module can be replaced
Up to 10 single modules can be flexibly combined together
Can be ordered ready configured
Faster actuator replacement and easily rotatable due to fixing via union nut
The modular distribution valve comprises various globe valve modules. These can be equipped with manual pneumatic or motorized actuators. The downstream media is isolated using a PTFE seal. The valve spindle is sealed by a self-adjusting gland packing. This provides a low maintenance and reliable valve spindle seal even after an extended period of operation. The wiper ring that is installed upstream of the gland packing also protects this against contamination and damage. The individual modules can be easily connected using screws.
Type: 553: Modular distribution valve
DN: 20: DN 20
Body configuration: M: Multi-port
Connection type: 1: Threaded sockets DIN ISO 228
Valve body material: 37: 1.4408, investment casting
Seat: 5F: PTFE seat, FKM O-ring
Control function: 1: Normally closed (NC)
Actuator version: 1MS: Actuator size 1, over the seat, pneumatic, stainless steel
DN 2: 20: DN 20
Seat diameter: G: 15mm
Length: S: Short
The modular GEMÜ 553 distribution valve comprises various globe valve modules. These can be equipped with manual pneumatic or motorized actuators. The downstream media is isolated using a PTFE seal. The valve spindle is sealed by a self-adjusting gland packing. This provides a low maintenance and reliable valve spindle seal even after an extended period of operation. The wiper ring that is installed upstream of the gland packing also protects this against contamination and damage. The individual modules can be easily connected using screws.
Type: 553: Modular distribution valve
DN: 20: DN 20
Body configuration: M: Multi-port
Connection type: 1: Threaded sockets DIN ISO 228
Valve body material: 37: 1.4408, investment casting
Seat: 5F: PTFE seat, FKM O-ring
Control function: 1: Normally closed (NC)
Actuator version: 1MS: Actuator size 1, over the seat, pneumatic, stainless steel
DN 2: 20: DN 20
Seat diameter: G: 15mm
Length: S: Short
Item number: 88463342 553 20M 1375F11MS 20 GS
Das modulare Verteilventil besteht aus verschiedenen Sitzventil-Modulen. Diese können mit manuellen, pneumatischen bzw. elektromotorischen Antrieben ausgestattet werden. Die Absperrung am Ventilsitz erfolgt mit einer PTFE-Dichtung. Die Abdichtung der Ventilspindel erfolgt über eine sich selbstnachstellende Stopfbuchspackung. Dadurch ist auch nach langer Betriebszeit eine wartungsarme und zuverlässige Ventilspindelabdichtung gegeben. Der vor der Stopfbuchse eingebaute Abstreifring schützt diese zusätzlich vor Verschmutzung und Beschädigung. Die Einzelmodule können einfach mittels Schrauben verbunden werden.
Typ: modulares Mehrwegesitzventil
DN: 20: DN 20
Gehäuseform: M: Mehrwege
Anschlussart: 1: Gewindemuffe DIN ISO 228
Werkstoff Ventilkörper: 37: 1.4408, Feinguss
Sitzdichtung: 5F: PTFE Sitzdichtung, FKM O-Ring
Steuerfunktion: 1: In Ruhestellung geschlossen (NC)
Antriebsausführung: 1MS: Antriebsgröße 1, mit dem Teller, pneumatisch betätigt, Edelstahl
DN 2: 20: DN 20
Sitzdurchmesser: G: 15 mm
Baulänge: S: kurz
Das modulare Verteilventil GEMÜ 553 besteht aus verschiedenen Sitzventil-Modulen. Diese können mit manuellen, pneumatischen bzw. elektromotorischen Antrieben ausgestattet werden. Die Absperrung am Ventilsitz erfolgt mit einer PTFE-Dichtung. Die Abdichtung der Ventilspindel erfolgt über eine sich selbstnachstellende Stopfbuchspackung. Dadurch ist auch nach langer Betriebszeit eine wartungsarme und zuverlässige Ventilspindelabdichtung gegeben. Der vor der Stopfbuchse eingebaute Abstreifring schützt diese zusätzlich vor Verschmutzung und Beschädigung. Die Einzelmodule können einfach mittels Schrauben verbunden werden.
Typ: 553: modulares Mehrwegesitzventil
DN: 20: DN 20
Gehäuseform: M: Mehrwege
Anschlussart: 1: Gewindemuffe DIN ISO 228
Werkstoff Ventilkörper: 37: 1.4408, Feinguss
Sitzdichtung: 5F: PTFE Sitzdichtung, FKM O-Ring
Steuerfunktion: 1: In Ruhestellung geschlossen (NC)
Antriebsausführung: 1MS: Antriebsgröße 1, mit dem Teller, pneumatisch betätigt, Edelstahl
DN 2: 20: DN 20
Sitzdurchmesser: G: 15 mm
Baulänge: S: kurz
Artikelnummer: 88463342 553 20M 1375F11MS 20 GS
La vanne de distribution modulaire GEMÜ 553 se compose de différents modules de vannes à clapet. Ceux-ci peuvent être équipés d'actionneurs manuels, pneumatiques ou motorisés. L'étanchéité au niveau du siège est réalisée par un joint PTFE. L'étanchéité au niveau de l'axe de vanne est réalisée par un ensemble presse-étoupe se positionnant de lui-même. Le presse-étoupe d'axe de la vanne nécessite peu d'entretien et assure une étanchéité fiable, même après une utilisation prolongée. Le joint racleur placé devant le presse-étoupe protège celui-ci contre l'encrassement et l'endommagement. Les différents modules peuvent être reliés facilement au moyen de vis.
Type: 553: Vanne de distribution modul.
DN: 20: DN 20
Forme du corps: M: Multivoies
Type de raccordement: 1: Orifice taraudé DIN ISO 228
Matériau du corps de vanne: 37: 1.4408, inox de fonderie
Étanchéité du siège: 5F: Étanchéité du siège PTFE, joint torique FKM
Fonction de commande: 1: Normalement fermée (NF)
Type d'actionneur: 1MS: Taille d'actionneur 1, sur le clapet, à commande pneumatique, inox
DN 2: 20: DN 20
Diamètre du siège: G: 15 mm
Encombrement: S: court
La vanne de distribution modulaire GEMÜ 553 se compose de différents modules de vannes à clapet. Ceux-ci peuvent être équipés d'actionneurs manuels, pneumatiques ou motorisés. L'étanchéité au niveau du siège est réalisée par un joint PTFE. L'étanchéité au niveau de l'axe de vanne est réalisée par un ensemble presse-étoupe se positionnant de lui-même. Le presse-étoupe d'axe de la vanne nécessite peu d'entretien et assure une étanchéité fiable, même après une utilisation prolongée. Le joint racleur placé devant le presse-étoupe protège celui-ci contre l'encrassement et l'endommagement. Les différents modules peuvent être reliés facilement au moyen de vis.
Type: 553: Vanne de distribution modul.
DN: 20: DN 20
Forme du corps: M: Multivoies
Type de raccordement: 1: Orifice taraudé DIN ISO 228
Matériau du corps de vanne: 37: 1.4408, inox de fonderie
Étanchéité du siège: 5F: Étanchéité du siège PTFE, joint torique FKM
Fonction de commande: 1: Normalement fermée (NF)
Type d'actionneur: 1MS: Taille d'actionneur 1, sur le clapet, à commande pneumatique, inox
DN 2: 20: DN 20
Diamètre du siège: G: 15 mm
Encombrement: S: court
Numéro d'article: 88463342 553 20M 1375F11MS 20 GS
The tender texts have been copied to the clipboard