Type
Filter
M75: Solenoid valve
DN
Filter
8: DN 8
10: DN 10
15: DN 15
20: DN 20
Body configuration
Filter
D: 2/2-way body
Connection type
Filter
0: Spigot DIN
1: Threaded socket DIN ISO 228
2: Adhesive/welded sockets DIN
7: Union end with DIN insert (socket)
Valve body material
Filter
1: PVC-U, grey
5: PP-H, grey
20: PVDF
Seal material
Filter
4: FKM
14: EPDM
F5: FFKM
Control function
Filter
1: Normally closed (NC)
2: Normally open (NO)
Actuator version
Filter
2F: Actuator size 2 NC = 80 N NO = 50 N
2G: Actuator size 2, NC = 130 N NO = 50 N with grease lubricating nipple
Voltage / Frequency
Filter
C1: 24 V DC
X5: 110-230 V AC/DC
Electrical connection
Filter
00: Plug design A, without cable socket
01: Plug design A, with cable socket, without cable
Special version
Filter
OHNE
CONEXO
Filter
C: Integrated RFID chip for electronic identification and traceability