GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click こちら

) エネルギー産業: 製品一覧

製品フィルター

GEMÜ 0322
0322
Threaded socket
Electromagnetic
10 bar
50 °C
-10 °C
DN 2
GEMÜ 0324
0324
Threaded socket
Electromagnetic
10 bar
50 °C
-10 °C
DN 2
GEMÜ 0326
0326
Threaded socket
Electromagnetic
10 bar
50 °C
-10 °C
DN 2
GEMÜ 1002
1002
GEMÜ 1010
1010
GEMÜ 102
102
Solvent cement socket; Threaded socket
Electromagnetic
4 bar
100 °C
-20 °C
DN 6; DN 8; DN 10
GEMÜ 1031
1031
GEMÜ 1034
1034
GEMÜ 1041
1041
DN 15; DN 25; DN 32; DN 40; DN 50