Medium
Filter
OHNE: None
%: Percentage scale
Luft: Air
Type
Filter
831: Variable area flowmeter, PVC float with magnet, (series 800)
RoHS conformance
Filter
R: Conformance to RoHS
DN
Filter
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
Body configuration
Filter
D: Straight through tube
Connection type
Filter
7: Union end with DIN insert (socket)
33: Union end with inch insert - BS (socket)
7R: Union end with DIN insert (Rp threaded socket)
Metering tube material
Filter
21: PA, transparent
22: PSU
O-ring material
Filter
4: FKM
14: EPDM
Union material
Filter
1: Insert PVC-U, union nut PP grey
5: Insert PP, union nut PP beige
6: Malleable iron
7: Stainless steel
20: Insert PVDF, union nut PVDF
Metering tube size
Filter
46: Conus 46
47: Conus 47
48: Conus 48
49: Conus 49
52: Conus 52
53: Conus 53
54: Conus 54
55: Conus 55
61: Conus 61
62: Conus 62
63: Conus 63
67: Conus 67
68: Conus 68
69: Conus 69
71: Conus 71
72: Conus 72
73: Conus 73
75: Conus 75
77: Conus 77
Measuring range
Filter
OHNE: None
6,5: Maximum measuring range of flowmeter
10: Maximum measuring range of flowmeter
16: Maximum measuring range of flowmeter
25: Maximum measuring range of flowmeter
40: Maximum measuring range of flowmeter
60: Maximum measuring range of flowmeter
64: Maximum measuring range of flowmeter
100: Maximum measuring range of flowmeter
120: Maximum measuring range of flowmeter
160: Maximum measuring range of flowmeter
250: Maximum measuring range of flowmeter
340: Maximum measuring range of flowmeter
450: Maximum measuring range of flowmeter
100%: Maximum measuring range of flowmeter
Execution type
Filter
OHNE: None